Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A 1200-HUB-RSB-PH

Type

N/A Grid Coupling

Hub Material

N/A 1045 Steel

Style

N/A Rough Stock Bore

Color

N/A Gray/Metallic

Bore Type

N/A Rough Stock Bore

Weight

N/A 1077.00 lb

Dimensional Data

Lovejoy® Grid Coupling Size

N/A 1200

Set Screw Style Coupling Size (Dimension T)

N/A No Setscrew

Height

N/A 19.600 in

Length thru Bore

N/A 11.000 in

Length thru Bore

N/A 11.000 in279.40 mm

Width

N/A 19.600 in

Dimension HD

N/A 19.600 in497.84 mm

Min. Bore (Dimensions ID1/ID2)

N/A 6.000 in152.40 mm

Max. Bore (Dimensions ID1/ID2)

N/A 13.000 in330.20 mm

Cubic inches

N/A 4225.75155 in³
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.