Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
    The LC Type coupling consists of one standard L Type hub (without collar attachment), one LC Type hub (provides collar attachment), one standard snap wrap center and one collar with screws.

    In addition to collar with screws, to make a full coupling, three additional components are needed: 1 standard L Type hub (without collar attachment), 1 LC Type hub (provides collar attachment, and 1 standard snap wrap center.
Unit of Measure

Specifications

Description 

N/A LC110-COLLAR-W/SCREWS

Coupling Type

N/A Jaw

Collar Material

N/A 1018 Steel

Coupling Size

N/A LC110

Weight

N/A 0.20 lb

Dimensional Data

Inside Diameter

N/A 3.110 in79.00 mm

Height

N/A 3.110 in

Depth

N/A 0.750 in

Width

N/A 3.110 in

Cubic inches

N/A 7.25408 in³
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.