Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
    The LC Type coupling consists of one standard L Type hub (without collar attachment), one LC Type hub (provides collar attachment), one standard snap wrap center and one collar with screws.

    In addition to 1 LC Hub, to make a full coupling, three additional components are needed: 1 standard L Type hub (found in L Type section), 1 standard snap wrap center, & 1 collar with screws.
Unit of Measure

Specifications

Description 

N/A LC095-HUB-3/4-3/16X3/32KW

Hub Style

N/A 1

Coupling Type

N/A Jaw

Material

N/A Sintered Iron

Color

N/A Metallic

# of Jaws

N/A 3

Elastomeric Member

N/A SOX (NBR) Rubber

Weight

N/A 0.75 lb

Weight - Solid

N/A 1.80 lb

Weight (Complete Coupling w/ Max. Bores)

N/A 1.30 lb

Dimensional Data

Bore Size 

N/A 3/4 in

Coupling Size

N/A LC095

Thread (Dimension T)

N/A 5/16-18

Keyway Size (W x D)

N/A 3/16 x 3/32 in

Length thru Bore

N/A 1 in25.4 mm

Overall Length

N/A 2.500 in63.50 mm

Min. Bore (Dimensions ID1/ID2)

N/A 0.437 in11.00 mm

Max. Bore (Dimensions ID1/ID2)

N/A 1.12 in29.00 mm

Hub Length

N/A 1.500 in38.10 mm

Dimension CD

N/A 2.540 in64.52 mm

Dimension G

N/A 0.5 in12.7 mm

Outside Diameter

N/A 2.11 in53.59 mm

Dimension SL

N/A 0.440 in11.18 mm

Cubic inches

N/A 6.67815 in³

Performance Data

Nominal Torque

N/A 194.00 in·lb

Max. Speed

N/A 9000.00 rpm

Moment of Inertia (Solid) WR2

N/A 0.890 lb·in²

Rated HP at 1 000 rpm

N/A 0.31 kW

Rated HP at 1,200 rpm

N/A 3.72 hp

Rated HP at 1,800 rpm

N/A 5.50 hp

Rated HP at 3,600 rpm

N/A 11.16 hp

Spider Performance

Spider Performance

N/A
  • Nitrile Butadiene (Buna N) Rubber is a flexible elastomer material that is oil resistant, resembles natural rubber in resilience and elasticity and operates effectively in temperature range of -40° to 212° F (-40° to 100° C). Good resistance to oil. Standard elastomer. (Also applies to SXB Cushions.)

Features

Features 

N/A
  • Radially removable insert
  • Collar allows for maximum speed of 3,600 RPM
  • Collar manufactured from 1018 Steel

Notes

Notes 

N/A
  • These “LC” hubs are drilled and tapped to accept collar mounting screws but the collar and hardware are not included.
  • All hubs are supplied standard with one set screw.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.