The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Description |
N/A SW150-SNAP WRAP W/RING |
Coupling Type |
N/A Jaw |
Material |
N/A SOX (NBR) Rubber |
Insert Style |
N/A Snap Wrap with Ring |
Color |
N/A Black |
Type |
N/A Elastomeric Insert |
Weight |
N/A 0.30 lb |
UPC Code |
N/A 685144246721 |
Coupling |
N/A SW150 |
Dimension AA |
N/A 4.560 in115.82 mm |
Dimension HH |
N/A 1.75 in44.45 mm |
Dimension W |
N/A 0.88 in22.35 mm |
Dimension B |
N/A 0.59 in14.99 mm |
Cubic inches |
N/A 94.81882 in³ |
Normal Temperature Range |
N/A -40 to 212 ºF-40 to 100 ºC |
Torque |
N/A 1240.00 in·lb140 N·m |
Angular Misalignment |
N/A 1.00 º |
Parallel Misalignment |
N/A 0.150 in |
Shore Hardness |
N/A 80A |
Damping Capacity |
N/A High |
Chemical Resistance |
N/A Good |
Spider Performance |
N/A
|
Elastomers in Compression |
N/A
|