Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Description |
N/A L225-SPIDER RING-URE |
Coupling Type |
N/A Jaw |
Material |
N/A Urethane |
Insert Style |
N/A Solid Ring |
Color |
N/A Blue |
Type |
N/A Elastomeric Insert |
Weight |
N/A 0.30 lb |
UPC Code |
N/A 685144260932 |
Coupling |
N/A L225 |
Dimension AA |
N/A 5.44 in138.18 mm |
Dimension HH |
N/A 2.75 in69.85 mm |
Dimension W |
N/A 0.88 in22.35 mm |
Dimension B |
N/A 0.60 in15.24 mm |
Cubic inches |
N/A 21.82435 in³ |
Normal Temperature Range |
N/A -30 to 160 ºF-34 to 71 ºC |
Torque |
N/A 3510.00 in·lb264 N·m |
Angular Misalignment |
N/A 1.00 º |
Parallel Misalignment |
N/A 0.150 in |
Shore Hardness |
N/A 55D, L050 - L110, 90 - 95A, L150 - L235 |
Damping Capacity |
N/A Low |
Chemical Resistance |
N/A Very Good |
Spider Performance |
N/A
|
Elastomers in Compression |
N/A
|