| Items |
68514443078 Variable Speed Drives - Pulleys - Imperial |
68514442533 Variable Speed Drives - Pulleys - Imperial |
68514421358 Variable Speed Drives - Pulleys - Imperial |
|||
| Description | N/A 021881H-30-1-7/8-PULLEY | N/A 051888H-1-7/8-PULLEY | N/A SG2-300-4430-1-7/8-PULLEY | |||
| Bore Diameter | N/A 1 7/8 in | |||||
| Model | N/A 021881H | N/A 05188H | N/A SG2-30-4430 | |||
| Outside Diameter | N/A 12.500 in | |||||
| Overall Length | N/A 10.120 in | |||||
| Weight | N/A 45.50 lb | N/A 49.75 lb | N/A 49.00 lb | |||
| UPC Number | N/A 43078 | N/A 42533 | N/A 21358 | |||
| Cubic inches | N/A 1581.25000 in³ | |||||
|
|
||||||