| Items |
68514419714 Sliding Cast Iron Motor Bases - Imperial |
68514419718 Sliding Cast Iron Motor Bases - Imperial |
68514419763 Sliding Cast Iron Motor Bases - Imperial |
68514419781 Sliding Cast Iron Motor Bases - Imperial |
68514419902 Sliding Cast Iron Motor Bases - Imperial |
|||||
| Description | N/A 135-MOTOR BASE | N/A 145-60-MOTOR BASE | N/A 301-MOTOR BASE | N/A 302-3-MOTOR BASE | N/A 403-MOTOR BASE | |||||
| Dimension A | N/A 13.250 in | N/A 16.125 in | N/A 18.500 in | N/A 19.375 in | N/A 21.375 in | |||||
| Model | N/A 135 | N/A 145-60 | N/A 301 | N/A 302-3 | N/A 403 | |||||
| Type | N/A Pump Mounting Bracket | |||||||||
| Material | N/A Cast Iron | |||||||||
| Application | N/A Adjustable Center VSP Drive | |||||||||
| Model Compatibility | N/A for NEMA Motor Frame Sizes | |||||||||
| Contents | N/A One Adjustable Motor Base | |||||||||
| Dimension B | N/A 9.875 in250.83 mm | N/A 12.625 in320.68 mm | N/A 15.125 in384.18 mm | N/A 16.000 in406.40 mm | N/A 18.000 in457.20 mm | |||||
| Dimension C | N/A 6.125 in155.58 mm | N/A 7.875 in200.03 mm | N/A 8.500 in215.90 mm | N/A 8.500 in215.90 mm | N/A 8.500 in215.90 mm | |||||
| Dimension D | N/A 7.00 in | N/A 8.750 in | N/A 10.000 in | N/A 10.000 in | N/A 10.000 in | |||||
| Min. Dimension E | N/A 2.125 in53.98 mm | N/A 2.750 in69.85 mm | N/A 3.000 in76.20 mm | N/A 3.000 in76.20 mm | N/A 3.000 in76.20 mm | |||||
| Max. Dimenson E | N/A 8.000 in203.20 mm | N/A 10.000 in254.00 mm | N/A 13.000 in330.20 mm | N/A 13.875 in352.43 mm | N/A 15.875 in403.23 mm | |||||
| Min. Dimension F | N/A 0.813 in20.64 mm | N/A 1.313 in33.34 mm | N/A 1.875 in47.63 mm | N/A 1.875 in47.63 mm | N/A 1.875 in47.63 mm | |||||
| Max. Dimension F | N/A 2.250 in57.15 mm | N/A 3.438 in87.31 mm | N/A 3.875 in98.43 mm | N/A 3.875 in98.43 mm | N/A 3.875 in98.43 mm | |||||
| Dimension G | N/A 11.125 in282.58 mm | N/A 13.875 in352.43 mm | N/A 16.375 in415.93 mm | N/A 17.250 in438.15 mm | N/A 19.250 in488.95 mm | |||||
| Slot (Dimension H) | N/A 0.375 in9.53 mm | N/A 0.406 in10.32 mm | N/A 0.406 in10.32 mm | N/A 0.406 in10.32 mm | N/A 0.406 in10.32 mm | |||||
| Dimension I | N/A 0.688 in17.46 mm | N/A 2.500 in63.50 mm | N/A 3.000 in76.20 mm | N/A 3.000 in76.20 mm | N/A 3.000 in76.20 mm | |||||
| Dimension J | N/A 0.375 in9.53 mm | N/A 2.500 in63.50 mm | N/A 2.125 in53.98 mm | N/A 2.125 in53.98 mm | N/A 2.125 in53.98 mm | |||||
| Dimension K | N/A 2.500 in63.50 mm | N/A 3.000 in76.20 mm | N/A 3.500 in88.90 mm | N/A 3.500 in88.90 mm | N/A 3.500 in88.90 mm | |||||
| Dimension L | N/A 0.313 in7.94 mm | N/A 0.375 in9.53 mm | N/A 0.375 in9.53 mm | N/A 0.375 in9.53 mm | N/A 0.375 in9.53 mm | |||||
| Dimension M | N/A 2.500 in63.50 mm | N/A 4.125 in104.78 mm | N/A 4.125 in104.78 mm | N/A 4.125 in104.78 mm | N/A 4.125 in104.78 mm | |||||
| Dimension N | N/A 0.438 in11.11 mm | N/A 0.438 in11.11 mm | N/A 0.750 in19.05 mm | N/A 0.750 in19.05 mm | N/A 0.750 in19.05 mm | |||||
| Slot (Dimension O) | N/A 0.375 in9.53 mm | N/A 0.406 in10.32 mm | N/A 0.500 in12.70 mm | N/A 0.500 in12.70 mm | N/A 0.500 in12.70 mm | |||||
| Dimension P | N/A 0.375 in9.53 mm | N/A 0.281 in7.14 mm | N/A 0.500 in12.70 mm | N/A 0.500 in12.70 mm | N/A 0.500 in12.70 mm | |||||
| Dimension Q | N/A 2.125 in53.98 mm | |||||||||
| Dimension R | N/A 0.625 in15.88 mm | N/A 0.813 in20.64 mm | N/A 0.813 in20.64 mm | N/A 0.813 in20.64 mm | N/A 0.813 in20.64 mm | |||||
| Dimension S | N/A 1.125 in28.58 mm | N/A 1.375 in34.93 mm | N/A 1.500 in38.10 mm | N/A 1.500 in38.10 mm | N/A 1.500 in38.10 mm | |||||
| Dimension T | N/A 3.250 in | N/A 4.750 in | N/A 5.0 in | N/A 5.0 in | N/A 5.0 in | |||||
| Dimension U | N/A 1.250 in31.75 mm | N/A 1.250 in31.75 mm | N/A 2.000 in50.80 mm | N/A 2.000 in50.80 mm | N/A 2.000 in50.80 mm | |||||
| Dimension W | N/A 5.625 in142.88 mm | N/A 8.000 in203.20 mm | N/A 9.313 in236.54 mm | N/A 9.313 in236.54 mm | N/A 9.313 in236.54 mm | |||||
| Dimension X | N/A 8.625 in219.08 mm | N/A 11.375 in288.93 mm | N/A 13.375 in339.73 mm | N/A 13.250 in336.55 mm | N/A 15.250 in387.35 mm | |||||
| Diameter (Dimension Y) | N/A 0.500 in | N/A 0.625 in | N/A 0.875 in | N/A 0.875 in | N/A 0.875 in | |||||
| Diameter (Dimension Z) | N/A 0.375 in | N/A 0.500 in | N/A 0.625 in | N/A 0.625 in | N/A 0.625 in | |||||
| Weight | N/A 6.06 lb | N/A 11.43 lb | N/A 18.13 lb | N/A 19.38 lb | N/A 19.50 lb | |||||
| UPC Number | N/A 19714 | N/A 19718 | N/A 19763 | N/A 19781 | N/A 19902 | |||||
| NEMA Frame Motor Size | N/A 45, 56 | N/A 56, 143T | N/A 143T, 145T, 182T, 184T | N/A 143T, 145T, 182T, 184T | N/A 143T, 145T, 182T, 184T | |||||
| Cubic inches | N/A 301.43750 in³ | N/A 670.19531 in³ | N/A 925.00000 in³ | N/A 968.75000 in³ | N/A 1068.75000 in³ | |||||
|
|
||||||||||