| Items |
68514419916 Sliding Dovetail Type Motor Bases - Imperial |
68514419917 Sliding Dovetail Type Motor Bases - Imperial |
||
| Description | N/A 48/56 LA-MOTOR BASE | N/A 48/56 LB-MOTOR BASE | ||
| Length | N/A 11.000 in | |||
| Model | N/A 48/56 LA | N/A 48/56 LB | ||
| Type | N/A Pump Mounting Bracket | |||
| Height | N/A 3.00 in | |||
| Depth | N/A 6.250 in | |||
| Material | N/A Steel | |||
| Application | N/A Adjustable Center VSP Drive | |||
| Model Compatibility | N/A for NEMA Motor Frame Sizes | |||
| Contents | N/A One Adjustable Motor Base | |||
| Weight | N/A 4.25 lb | N/A 5.75 lb | ||
| UPC Number | N/A 19916 | N/A 19917 | ||
| NEMA Frame Motor Size | N/A 48, 56 | |||
| Cubic inches | N/A 206.25000 in³ | |||
|
|
||||