| Items |
68514440212 Sliding "SMB" Type Motor Bases - Imperial |
68514440213 Sliding "SMB" Type Motor Bases - Imperial |
68514440214 Sliding "SMB" Type Motor Bases - Imperial |
|||
| Description | N/A SMB-143-SLIDING MOTOR BASE | N/A SMB-184-SLIDING MOTOR BASE | N/A SMB-254-SLIDING MOTOR BASE | |||
| Dimension A | N/A 15.750 in | N/A 19.500 in | N/A 28.625 in | |||
| Model | N/A SMB-143 | N/A SMB-184 | N/A SMB-254 | |||
| Type | N/A Pump Mounting Bracket | |||||
| Material | N/A Steel | |||||
| Application | N/A Adjustable Center VSP Drive | |||||
| Model Compatibility | N/A for NEMA Motor Frame Sizes | |||||
| Contents | N/A One Adjustable Motor Base | |||||
| Dimension B | N/A 12.625 in320.68 mm | N/A 15.167 in385.23 mm | N/A 23.625 in600.08 mm | |||
| Dimension C | N/A 8.000 in203.20 mm | N/A 7.250 in184.15 mm | N/A 10.375 in263.53 mm | |||
| Dimension D | N/A 8.750 in | N/A 10.000 in | N/A 14.000 in | |||
| Dimension E | N/A 5.500 in139.70 mm | N/A 7.500 in190.50 mm | N/A 10.000 in254.00 mm | |||
| Dimension E1 | N/A 4.250 in107.95 mm | N/A 5.500 in139.70 mm | N/A 8.500 in215.90 mm | |||
| Dimension E2 | N/A | N/A | N/A 7.500 in190.50 mm | |||
| Min. Dimension F | N/A 1.656 in42.07 mm | N/A 3.750 in95.25 mm | N/A 7.953 in202.01 mm | |||
| Max. Dimension F | N/A 4.469 in113.51 mm | N/A 6.219 in157.96 mm | N/A 8.453 in214.71 mm | |||
| Min. Dimension F1 | N/A | N/A 2.563 in65.09 mm | N/A 5.375 in136.53 mm | |||
| Max. Dimension F1 | N/A | N/A 6.313 in160.34 mm | N/A 7.250 in184.15 mm | |||
| Dimension G | N/A 13.875 in352.43 mm | N/A 17.375 in441.33 mm | N/A 26.000 in660.40 mm | |||
| Dimension H | N/A | N/A 0.406 in10.32 mm | N/A 0.563 in14.29 mm | |||
| Dimension H1 | N/A 0.406 in10.32 mm | N/A 0.344 in8.73 mm | N/A 0.438 in11.11 mm | |||
| Dimension I | N/A 1.875 in47.63 mm | N/A 2.000 in50.80 mm | N/A 2.125 in53.98 mm | |||
| Dimension J | N/A 1.938 in49.21 mm | N/A 2.000 in50.80 mm | N/A 2.250 in57.15 mm | |||
| Dimension K | N/A 2.500 in63.50 mm | N/A 2.625 in66.68 mm | N/A 3.219 in81.76 mm | |||
| Dimension L | N/A 0.109 in2.78 mm | N/A 0.141 in3.57 mm | N/A 0.188 in4.76 mm | |||
| Dimension M | N/A 3.500 in88.90 mm | N/A 3.500 in88.90 mm | N/A 4.500 in114.30 mm | |||
| Dimension N | N/A 1.375 in34.93 mm | N/A 1.375 in34.93 mm | N/A 1.813 in46.04 mm | |||
| Dimension O | N/A 0.406 in10.32 mm | N/A 0.406 in10.32 mm | N/A 0.516 in13.10 mm | |||
| Dimension P | N/A 1.875 in47.63 mm | N/A 1.750 in44.45 mm | N/A 2.500 in63.50 mm | |||
| Dimension Q | N/A 1.406 in35.72 mm | N/A 1.750 in44.45 mm | N/A 2.313 in58.74 mm | |||
| Dimension S | N/A 7.000 in177.80 mm | N/A 9.000 in228.60 mm | N/A 13.000 in330.20 mm | |||
| Dimension T | N/A 5.125 in | N/A 5.188 in | N/A 7.125 in | |||
| Dimension U | N/A 1.250 in31.75 mm | N/A 2.000 in50.80 mm | N/A 2.500 in63.50 mm | |||
| Dimension W | N/A 7.250 in184.15 mm | N/A 9.000 in228.60 mm | N/A 12.750 in323.85 mm | |||
| Dimension X | N/A 11.375 in288.93 mm | N/A 13.375 in339.73 mm | N/A 21.000 in533.40 mm | |||
| Diameter (Dimension Y) | N/A 0.625 in | N/A 0.750 in | N/A 1.250 in | |||
| Diamenter (Dimension Z) | N/A 1/2-13 | N/A 5/8-11 | N/A 1-5 | |||
| Travel Distance | N/A 5 5/8 in | N/A 7 in | N/A 11 1/4 in | |||
| Weight | N/A 9.00 lb | N/A 15.25 lb | N/A 47.25 lb | |||
| UPC Number | N/A 40212 | N/A 40213 | N/A 40214 | |||
| NEMA Frame Motor Size | N/A 48, 56, 143T | N/A 143T, 145T, 182T, 184T | N/A 184T, 213T, 215T, 254T | |||
| Cubic inches | N/A 706.28906 in³ | N/A 1011.56250 in³ | N/A 2855.34375 in³ | |||
|
|
||||||