Print Back
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Left-hand threaded units have an identification groove near end of shank.
  • Grease Fitting available for sizes -4 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: CW-6Z = Zerk Type Fitting CW-6F = Flush Type Fitting
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: CW-8S.
CW & CG Image
CW & CG Dimensional Drawing
Unit of Measure
Items CW & CG Image
CW-3
Aurora Bearing CW & CG Series Female Rod Ends - General Purpose - Economy
CW & CG Image
CG-3
Aurora Bearing CW & CG Series Female Rod Ends - General Purpose - Economy
CW & CG Image
CW-4
Aurora Bearing CW & CG Series Female Rod Ends - General Purpose - Economy
CW & CG Image
CG-4
Aurora Bearing CW & CG Series Female Rod Ends - General Purpose - Economy
CW & CG Image
CW-4F
Aurora Bearing CW & CG Series Female Rod Ends - General Purpose - Economy
Thread Type N/A Right Hand N/A Left Hand N/A Right Hand N/A Left Hand N/A Right Hand
Thread Configuration N/A Female
B - Ball Bore N/A .1900 in N/A .1900 in N/A .2500 in N/A .2500 in N/A .2500 in
W - Ball Width N/A .312 in N/A .312 in N/A .375 in N/A .375 in N/A .375 in
H - Head Width N/A .234 in N/A .234 in N/A .250 in N/A .250 in N/A .250 in
A - Base to Center N/A 1.062 in N/A 1.062 in N/A 1.312 in N/A 1.312 in N/A 1.312 in
D - Head Diameter N/A .625 in N/A .625 in N/A .750 in N/A .750 in N/A .750 in
K - Shank Diameter N/A .406 in N/A .406 in N/A .469 in N/A .469 in N/A .469 in
J - Wrench Flat Width N/A .312 in N/A .312 in N/A .375 in N/A .375 in N/A .375 in
Ball Diameter N/A .437 in N/A .437 in N/A .500 in N/A .500 in N/A .500 in
C - Thread Depth [inch] N/A .500 in N/A .500 in N/A .687 in N/A .687 in N/A .687 in
Thread Size N/A 10-32 N/A 10-32 N/A 1/4-28 N/A 1/4-28 N/A 1/4-28
Thread Class N/A UNF-2B N/A UNF-2B-LH N/A UNF-2B N/A UNF-2B-LH N/A UNF-2B
a - Misalignment Angle Clevis Mounted N/A 20 º N/A 20 º N/A 27 º N/A 27 º N/A 27 º
Ultimate Radial Static Load Capacity N/A 2,079 lbs N/A 2,079 lbs N/A 3,208 lbs N/A 3,208 lbs N/A Consult Engineering Department
Approximate Brg. Weight N/A .04 lb N/A .04 lb N/A .05 lb N/A .05 lb N/A .05 lb
Options N/A Stud
Type of Lubrication N/A None N/A None N/A None N/A None N/A Flush Fitting