Print Back
This series features a molded race compound designed to provide low friction.
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Molded, self-lubricating, reinforced Nylon.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: SPW-8S.
SPW & SPG Image
SPW & SPG Dimensional Drawing
Unit of Measure
Items SPW & SPG Image
SPW-3
Aurora Bearing SPW & SPG Series Female Rod Ends - Molded Race - Economy
SPW & SPG Image
SPG-3
Aurora Bearing SPW & SPG Series Female Rod Ends - Molded Race - Economy
SPW & SPG Image
SPW-4
Aurora Bearing SPW & SPG Series Female Rod Ends - Molded Race - Economy
SPW & SPG Image
SPG-4
Aurora Bearing SPW & SPG Series Female Rod Ends - Molded Race - Economy
SPW & SPG Image
SPW-5
Aurora Bearing SPW & SPG Series Female Rod Ends - Molded Race - Economy
Thread Type N/A Right Hand N/A Left Hand N/A Right Hand N/A Left Hand N/A Right Hand
Thread Configuration N/A Female
B - Ball Bore N/A .1900 in N/A .1900 in N/A .2500 in N/A .2500 in N/A .3125 in
W - Ball Width N/A .312 in N/A .312 in N/A .375 in N/A .375 in N/A .437 in
H - Head Width N/A .250 in N/A .250 in N/A .281 in N/A .281 in N/A .344 in
A - Base to Center N/A 1.062 in N/A 1.062 in N/A 1.312 in N/A 1.312 in N/A 1.375 in
D - Head Diameter N/A .625 in N/A .625 in N/A .750 in N/A .750 in N/A .875 in
K - Shank Diameter N/A .406 in N/A .406 in N/A .469 in N/A .469 in N/A .500 in
J - Wrench Flat Width N/A .312 in N/A .312 in N/A .375 in N/A .375 in N/A .437 in
Ball Diameter N/A .437 in N/A .437 in N/A .500 in N/A .500 in N/A .625 in
C - Thread Depth [inch] N/A .562 in N/A .562 in N/A .750 in N/A .750 in N/A .750 in
Thread Size N/A 10-32 N/A 10-32 N/A 1/4-28 N/A 1/4-28 N/A 5/16-24
Thread Class N/A UNF-2B N/A UNF-2B-LH N/A UNF-2B N/A UNF-2B-LH N/A UNF-2B
a - Misalignment Angle Clevis Mounted N/A 13 º N/A 13 º N/A 16 º N/A 16 º N/A 14 º
Ultimate Radial Static Load Capacity N/A 1,210 lbs N/A 1,210 lbs N/A 2,470 lbs N/A 2,470 lbs N/A 2,740 lbs
Approximate Brg. Weight N/A .04 lb N/A .04 lb N/A .06 lb N/A .06 lb N/A .08 lb
Options N/A Stud