Print Back
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Bushing - Steel backed, PTFE composite.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: VCM-8S.
VCM & VCB Image
VCM & VCB Dimensional Drawing
Unit of Measure
Items VCM & VCB Image
VCM-5
Aurora Bearing VCM & VCB Series Male Rod Ends - General Purpose - Economy - Self-Lubricating
VCM & VCB Image
VCB-5
Aurora Bearing VCM & VCB Series Male Rod Ends - General Purpose - Economy - Self-Lubricating
VCM & VCB Image
VCM-6
Aurora Bearing VCM & VCB Series Male Rod Ends - General Purpose - Economy - Self-Lubricating
VCM & VCB Image
VCB-6
Aurora Bearing VCM & VCB Series Male Rod Ends - General Purpose - Economy - Self-Lubricating
VCM & VCB Image
VCM-7
Aurora Bearing VCM & VCB Series Male Rod Ends - General Purpose - Economy - Self-Lubricating
Thread Type N/A Right Hand N/A Left Hand N/A Right Hand N/A Left Hand N/A Right Hand
Thread Configuration N/A Male
B - Ball Bore N/A .3125 in N/A .3125 in N/A .3750 in N/A .3750 in N/A .4375 in
W - Ball Width N/A .437 in N/A .437 in N/A .500 in N/A .500 in N/A .562 in
H - Head Width N/A .312 in N/A .312 in N/A .359 in N/A .359 in N/A .406 in
A - Base to Center N/A 1.875 in N/A 1.875 in N/A 1.938 in N/A 1.938 in N/A 2.125 in
D - Head Diameter N/A .875 in N/A .875 in N/A 1.000 in N/A 1.000 in N/A 1.125 in
Ball Diameter N/A .593 in N/A .593 in N/A .687 in N/A .687 in N/A .781 in
C - Thread Length N/A 1.250 in N/A 1.250 in N/A 1.250 in N/A 1.250 in N/A 1.375 in
Thread Size N/A 5/16-24 N/A 5/16-24 N/A 3/8-24 N/A 3/8-24 N/A 7/16-20
Thread Class N/A UNF-3A N/A UNF-3A-LH N/A UNF-3A N/A UNF-3A-LH N/A UNF-3A
a - Misalignment Angle Clevis Mounted N/A 18 º N/A 18 º N/A 18 º N/A 18 º N/A 17 º
Ultimate Radial Static Load Capacity N/A 2,623 lbs N/A 2,623 lbs N/A 3,643 lbs N/A 3,643 lbs N/A 4,464 lbs
Approximate Brg. Weight N/A .07 lb N/A .07 lb N/A .11 lb N/A .11 lb N/A .15 lb
Options N/A Stud