| Items |
KM-3 Aurora Bearing KM & KB Series Male Rod Ends - General Purpose - Precision - Wear Resistant |
KB-3 Aurora Bearing KM & KB Series Male Rod Ends - General Purpose - Precision - Wear Resistant |
KM-3F Aurora Bearing KM & KB Series Male Rod Ends - General Purpose - Precision - Wear Resistant |
KB-3F Aurora Bearing KM & KB Series Male Rod Ends - General Purpose - Precision - Wear Resistant |
KM-3Z Aurora Bearing KM & KB Series Male Rod Ends - General Purpose - Precision - Wear Resistant |
|||||
| Thread Type | N/A Right Hand | N/A Left Hand | N/A Right Hand | N/A Left Hand | N/A Right Hand | |||||
| Thread Configuration | N/A Male | |||||||||
| B - Ball Bore | N/A .1900 in | |||||||||
| W - Ball Width | N/A .312 in | |||||||||
| H - Head Width | N/A .250 in | |||||||||
| A - Base to Center | N/A 1.250 in | |||||||||
| D - Head Diameter | N/A .625 in | |||||||||
| Ball Diameter | N/A .437 in | |||||||||
| C - Thread Length | N/A .750 in | |||||||||
| Thread Size | N/A 10-32 | |||||||||
| Thread Class | N/A UNF-3A | N/A UNF-3A-LH | N/A UNF-3A | N/A UNF-3A-LH | N/A UNF-3A | |||||
| a - Misalignment Angle Clevis Mounted | N/A 13 º | |||||||||
| Ultimate Radial Static Load Capacity | N/A 1,169 lbs | N/A 1,169 lbs | N/A Consult Engineering Department | N/A Consult Engineering Department | N/A Consult Engineering Department | |||||
| Approximate Brg. Weight | N/A .03 lb | |||||||||
| Options | N/A Stud | |||||||||
| Type of Lubrication | N/A None | N/A None | N/A Flush Fitting | N/A Flush Fitting | N/A Zerk Fitting | |||||
|
|
||||||||||