| Items |
AM-3T Aurora Bearing AM-T & AB-T Series Male Rod Ends (PTFE) Lined - High Strength Alloy - Precision - Self-Lubricating |
AB-3T Aurora Bearing AM-T & AB-T Series Male Rod Ends (PTFE) Lined - High Strength Alloy - Precision - Self-Lubricating |
AM-4T Aurora Bearing AM-T & AB-T Series Male Rod Ends (PTFE) Lined - High Strength Alloy - Precision - Self-Lubricating |
AB-4T Aurora Bearing AM-T & AB-T Series Male Rod Ends (PTFE) Lined - High Strength Alloy - Precision - Self-Lubricating |
AM-5T Aurora Bearing AM-T & AB-T Series Male Rod Ends (PTFE) Lined - High Strength Alloy - Precision - Self-Lubricating |
|||||
| Thread Type | N/A Right Hand | N/A Left Hand | N/A Right Hand | N/A Left Hand | N/A Right Hand | |||||
| Thread Configuration | N/A Male | |||||||||
| B - Ball Bore | N/A .1900 in | N/A .1900 in | N/A .2500 in | N/A .2500 in | N/A .3125 in | |||||
| W - Ball Width | N/A .312 in | N/A .312 in | N/A .375 in | N/A .375 in | N/A .437 in | |||||
| H - Head Width | N/A .250 in | N/A .250 in | N/A .281 in | N/A .281 in | N/A .344 in | |||||
| A - Base to Center | N/A 1.250 in | N/A 1.250 in | N/A 1.562 in | N/A 1.562 in | N/A 1.875 in | |||||
| D - Head Diameter | N/A .625 in | N/A .625 in | N/A .750 in | N/A .750 in | N/A .875 in | |||||
| Ball Diameter | N/A .437 in | N/A .437 in | N/A .500 in | N/A .500 in | N/A .625 in | |||||
| C - Thread Length | N/A .750 in | N/A .750 in | N/A 1.000 in | N/A 1.000 in | N/A 1.250 in | |||||
| Thread Size | N/A 10-32 | N/A 10-32 | N/A 1/4-28 | N/A 1/4-28 | N/A 5/16-24 | |||||
| Thread Class | N/A UNF-3A | N/A UNF-3A-LH | N/A UNF-3A | N/A UNF-3A-LH | N/A UNF-3A | |||||
| a - Misalignment Angle Clevis Mounted | N/A 13 º | N/A 13 º | N/A 16 º | N/A 16 º | N/A 14 º | |||||
| Ultimate Radial Static Load Capacity | N/A 2,851 lbs | N/A 2,851 lbs | N/A 5,260 lbs | N/A 5,260 lbs | N/A 7,639 lbs | |||||
| Approximate Brg. Weight | N/A .03 lb | N/A .03 lb | N/A .04 lb | N/A .04 lb | N/A .07 lb | |||||
| Options | N/A Stud | |||||||||
|
|
||||||||||