Print Back
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Sintered brass - oil impregnated.
  • Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: BM-6Z = Zerk Type Fitting BM-6F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: BM-8S.
SM & SB Image
SM & SB Dimensional Drawing
Unit of Measure
Items SM & SB Image
BM-3
Aurora Bearing BM & BB Series Male Rod Ends - General Purpose - Light Duty
SM & SB Image
BB-3
Aurora Bearing BM & BB Series Male Rod Ends - General Purpose - Light Duty
SM & SB Image
BM-3F
Aurora Bearing BM & BB Series Male Rod Ends - General Purpose - Light Duty
SM & SB Image
BB-3F
Aurora Bearing BM & BB Series Male Rod Ends - General Purpose - Light Duty
SM & SB Image
BM-3Z
Aurora Bearing BM & BB Series Male Rod Ends - General Purpose - Light Duty
Thread Type N/A Right Hand N/A Left Hand N/A Right Hand N/A Left Hand N/A Right Hand
Thread Configuration N/A Male
B - Ball Bore N/A .1900 in
W - Ball Width N/A .312 in
H - Head Width N/A .250 in
A - Base to Center N/A 1.250 in
D - Head Diameter N/A .625 in
Ball Diameter N/A .437 in
C - Thread Length N/A .750 in
Thread Size N/A 10-32
Thread Class N/A UNF-3A N/A UNF-3A-LH N/A UNF-3A N/A UNF-3A-LH N/A UNF-3A
a - Misalignment Angle Clevis Mounted N/A 13 º
Ultimate Radial Static Load Capacity N/A 1,169 lbs N/A 1,169 lbs N/A Consult Engineering Department N/A Consult Engineering Department N/A Consult Engineering Department
Approximate Brg. Weight N/A .03 lb
Options N/A Stud
Type of Lubrication N/A None N/A None N/A Flush Fitting N/A Flush Fitting N/A Zerk Fitting