Print Back
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Grease Fitting available for sizes -6 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: CM-6Z = Zerk Type Fitting CM-6F = Flush Type Fitting
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: CM-8S.
CM & CB Image
CM & CB Dimensional Drawing
Unit of Measure
Items CM & CB Image
CM-3
Aurora Bearing CM & CB Series Male Rod Ends - General Purpose - Economy
CM & CB Image
CB-3
Aurora Bearing CM & CB Series Male Rod Ends - General Purpose - Economy
CM & CB Image
CM-4
Aurora Bearing CM & CB Series Male Rod Ends - General Purpose - Economy
CM & CB Image
CB-4
Aurora Bearing CM & CB Series Male Rod Ends - General Purpose - Economy
CM & CB Image
CM-5
Aurora Bearing CM & CB Series Male Rod Ends - General Purpose - Economy
Thread Type N/A Right Hand N/A Left Hand N/A Right Hand N/A Left Hand N/A Right Hand
Thread Configuration N/A Male
B - Ball Bore N/A .1900 in N/A .1900 in N/A .2500 in N/A .2500 in N/A .3125 in
W - Ball Width N/A .312 in N/A .312 in N/A .375 in N/A .375 in N/A .437 in
H - Head Width N/A .234 in N/A .234 in N/A .250 in N/A .250 in N/A .312 in
A - Base to Center N/A 1.250 in N/A 1.250 in N/A 1.562 in N/A 1.562 in N/A 1.875 in
D - Head Diameter N/A .625 in N/A .625 in N/A .750 in N/A .750 in N/A .875 in
Ball Diameter N/A .437 in N/A .437 in N/A .500 in N/A .500 in N/A .625 in
C - Thread Length N/A .750 in N/A .750 in N/A 1.000 in N/A 1.000 in N/A 1.250 in
Thread Size N/A 10-32 N/A 10-32 N/A 1/4-28 N/A 1/4-28 N/A 5/16-24
Thread Class N/A UNF-3A N/A UNF-3A-LH N/A UNF-3A N/A UNF-3A-LH N/A UNF-3A
a - Misalignment Angle Clevis Mounted N/A 20 º N/A 20 º N/A 27 º N/A 27 º N/A 22 º
Ultimate Radial Static Load Capacity N/A 1,204 lbs N/A 1,204 lbs N/A 2,212 lbs N/A 2,212 lbs N/A 3,577 lbs
Approximate Brg. Weight N/A .03 lb N/A .03 lb N/A .04 lb N/A .04 lb N/A .07 lb
Options N/A Stud
Type of Lubrication N/A None