Print Back
  • Body - Low carbon steel - protective coated for corrosion resistance. Size 16 standard series body is alloy steel not heat treated.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance.
  • Left-hand threaded units have an identification groove near end of shank.
  • Grease Fitting available for sizes -3 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: MW-6Z = Zerk Type Fitting MW-6F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: MW-8S.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: MW-8T.
MW & MG Image
MW & MG Dimensional Drawing
Unit of Measure
Items MW & MG Image
MW-2
Aurora Bearing MW & MG Series Female Rod Ends - General Purpose - Precision
MW & MG Image
MG-2
Aurora Bearing MW & MG Series Female Rod Ends - General Purpose - Precision
MW & MG Image
MW-3
Aurora Bearing MW & MG Series Female Rod Ends - General Purpose - Precision
MW & MG Image
MG-3
Aurora Bearing MW & MG Series Female Rod Ends - General Purpose - Precision
MW & MG Image
MW-3F
Aurora Bearing MW & MG Series Female Rod Ends - General Purpose - Precision
Thread Type N/A Right Hand N/A Left Hand N/A Right Hand N/A Left Hand N/A Right Hand
Thread Configuration N/A Female
B - Ball Bore N/A .1250 in N/A .1250 in N/A .1900 in N/A .1900 in N/A .1900 in
W - Ball Width N/A .250 in N/A .250 in N/A .312 in N/A .312 in N/A .312 in
H - Head Width N/A .187 in N/A .187 in N/A .250 in N/A .250 in N/A .250 in
A - Base to Center N/A .812 in N/A .812 in N/A 1.062 in N/A 1.062 in N/A 1.062 in
D - Head Diameter N/A .500 in N/A .500 in N/A .625 in N/A .625 in N/A .625 in
K - Shank Diameter N/A .312 in N/A .312 in N/A .406 in N/A .406 in N/A .406 in
J - Wrench Flat Width N/A .250 in N/A .250 in N/A .312 in N/A .312 in N/A .312 in
Ball Diameter N/A .312 in N/A .312 in N/A .437 in N/A .437 in N/A .437 in
C - Thread Depth [inch] N/A .437 in N/A .437 in N/A .562 in N/A .562 in N/A .562 in
Thread Size N/A 6-32 N/A 6-32 N/A 10-32 N/A 10-32 N/A 10-32
Thread Class N/A UNC-2B N/A UNC-2B-LH N/A UNF-2B N/A UNF-2B-LH N/A UNF-2B
a - Misalignment Angle Clevis Mounted N/A 16 º N/A 16 º N/A 13 º N/A 13 º N/A 13 º
Ultimate Radial Static Load Capacity N/A 1,202 lbs N/A 1,202 lbs N/A 1,531 lbs N/A 1,531 lbs N/A Consult Engineering Department
Approximate Brg. Weight N/A .02 lb N/A .02 lb N/A .04 lb N/A .04 lb N/A .04 lb
Options N/A N/A N/A Stud N/A Stud N/A Stud
Type of Lubrication N/A None N/A None N/A None N/A None N/A Flush Fitting