Print Back
  • Body (M-Series) - Alloy steel - protective coated for corrosion resistance.
  • Body (A-Series) - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance - PTFE lined.
MM-T & MB-T, AM-T & AB-T Large Bore Image
MM-T & MB-T, AM-T & AB-T Large Bore Dimensional Drawing
Unit of Measure
Items MM-T & MB-T, AM-T & AB-T Large Bore Image
MM-20T
Aurora Bearing MM-T & MB-T, AM-T & AB-T Large Bore Series Male Rod Ends - General Purpose & High Strength - Precision - PTFE Lined - Self-Lubricating
MM-T & MB-T, AM-T & AB-T Large Bore Image
MB-20T
Aurora Bearing MM-T & MB-T, AM-T & AB-T Large Bore Series Male Rod Ends - General Purpose & High Strength - Precision - PTFE Lined - Self-Lubricating
MM-T & MB-T, AM-T & AB-T Large Bore Image
AM-20T
Aurora Bearing MM-T & MB-T, AM-T & AB-T Large Bore Series Male Rod Ends - General Purpose & High Strength - Precision - PTFE Lined - Self-Lubricating
MM-T & MB-T, AM-T & AB-T Large Bore Image
AB-20T
Aurora Bearing MM-T & MB-T, AM-T & AB-T Large Bore Series Male Rod Ends - General Purpose & High Strength - Precision - PTFE Lined - Self-Lubricating
MM-T & MB-T, AM-T & AB-T Large Bore Image
MM-24T
Aurora Bearing MM-T & MB-T, AM-T & AB-T Large Bore Series Male Rod Ends - General Purpose & High Strength - Precision - PTFE Lined - Self-Lubricating
Thread Type N/A Right Hand N/A Left Hand N/A Right Hand N/A Left Hand N/A Right Hand
Thread Configuration N/A Male
B - Ball Bore N/A 1.2500 in N/A 1.2500 in N/A 1.2500 in N/A 1.2500 in N/A 1.5000 in
W - Ball Width N/A 1.187 in N/A 1.187 in N/A 1.187 in N/A 1.187 in N/A 1.375 in
H - Head Width N/A 1.000 in N/A 1.000 in N/A 1.000 in N/A 1.000 in N/A 1.125 in
A - Base to Center N/A 4.125 in N/A 4.125 in N/A 4.125 in N/A 4.125 in N/A 5.375 in
D - Head Diameter N/A 2.750 in N/A 2.750 in N/A 2.750 in N/A 2.750 in N/A 3.500 in
Ball Diameter N/A 2.000 in N/A 2.000 in N/A 2.000 in N/A 2.000 in N/A 2.312 in
C - Thread Length N/A 2.125 in N/A 2.125 in N/A 2.125 in N/A 2.125 in N/A 3.000 in
Thread Size N/A 1 1/4-12 N/A 1 1/4-12 N/A 1 1/4-12 N/A 1 1/4-12 N/A 1 1/2-12
Thread Class N/A UNF-3A N/A UNF-3A-LH N/A UNF-3A N/A UNF-3A-LH N/A UNF-3A
a - Misalignment Angle Clevis Mounted N/A 9.00 º N/A 9.00 º N/A 9.00 º N/A 9.00 º N/A 8.75 º
Ultimate Radial Static Load Capacity N/A 31,480 lbs N/A 31,480 lbs N/A 65,047 lbs N/A 65,047 lbs N/A 66,264 lbs
Approximate Brg. Weight N/A 2.41 lb N/A 2.41 lb N/A 2.41 lb N/A 2.41 lb N/A 4.75 lb