| Items |
CM-5ET Aurora Bearing CM-ET & CB-ET Series Stainless Steel Male Rod Ends (PTFE Lined) - Corrosion Resistant - Precision - Self-Lubricating |
CB-5ET Aurora Bearing CM-ET & CB-ET Series Stainless Steel Male Rod Ends (PTFE Lined) - Corrosion Resistant - Precision - Self-Lubricating |
CM-6ET Aurora Bearing CM-ET & CB-ET Series Stainless Steel Male Rod Ends (PTFE Lined) - Corrosion Resistant - Precision - Self-Lubricating |
CB-6ET Aurora Bearing CM-ET & CB-ET Series Stainless Steel Male Rod Ends (PTFE Lined) - Corrosion Resistant - Precision - Self-Lubricating |
CM-7ET Aurora Bearing CM-ET & CB-ET Series Stainless Steel Male Rod Ends (PTFE Lined) - Corrosion Resistant - Precision - Self-Lubricating |
|||||
| Thread Type | N/A Right Hand | N/A Left Hand | N/A Right Hand | N/A Left Hand | N/A Right Hand | |||||
| Thread Configuration | N/A Male | |||||||||
| B - Ball Bore | N/A .3125 in | N/A .3125 in | N/A .3750 in | N/A .3750 in | N/A .4375 in | |||||
| W - Ball Width | N/A .437 in | N/A .437 in | N/A .500 in | N/A .500 in | N/A .562 in | |||||
| H - Head Width | N/A .312 in | N/A .312 in | N/A .359 in | N/A .359 in | N/A .406 in | |||||
| A - Base to Center | N/A 1.875 in | N/A 1.875 in | N/A 1.938 in | N/A 1.938 in | N/A 2.125 in | |||||
| D - Head Diameter | N/A .875 in | N/A .875 in | N/A 1.000 in | N/A 1.000 in | N/A 1.125 in | |||||
| Ball Diameter | N/A .593 in | N/A .593 in | N/A .687 in | N/A .687 in | N/A .781 in | |||||
| C - Thread Length | N/A 1.250 in | N/A 1.250 in | N/A 1.250 in | N/A 1.250 in | N/A 1.375 in | |||||
| Thread Size | N/A 5/16-24 | N/A 5/16-24 | N/A 3/8-24 | N/A 3/8-24 | N/A 7/16-20 | |||||
| Thread Class | N/A UNF-3A | N/A UNF-3A-LH | N/A UNF-3A | N/A UNF-3A-LH | N/A UNF-3A | |||||
| a - Misalignment Angle Clevis Mounted | N/A 18 º | N/A 18 º | N/A 18 º | N/A 18 º | N/A 17 º | |||||
| Ultimate Radial Static Load Capacity | N/A 6,451 lbs | N/A 6,451 lbs | N/A 8,627 lbs | N/A 8,627 lbs | N/A 9,370 lbs | |||||
| Approximate Brg. Weight | N/A .07 lb | N/A .07 lb | N/A .11 lb | N/A .11 lb | N/A .15 lb | |||||
| Options | N/A Stud | |||||||||
|
|
||||||||||