Items |
![]() CM-3S Aurora Bearing CM-S & CB-S Series Male Rod Ends with Studs - General Purpose - Economy |
![]() CB-3S Aurora Bearing CM-S & CB-S Series Male Rod Ends with Studs - General Purpose - Economy |
![]() CM-4S Aurora Bearing CM-S & CB-S Series Male Rod Ends with Studs - General Purpose - Economy |
![]() CB-4S Aurora Bearing CM-S & CB-S Series Male Rod Ends with Studs - General Purpose - Economy |
![]() CM-5S Aurora Bearing CM-S & CB-S Series Male Rod Ends with Studs - General Purpose - Economy |
|||||
Thread Type | N/A Right Hand | N/A Left Hand | N/A Right Hand | N/A Left Hand | N/A Right Hand | |||||
Thread Configuration | N/A Male | |||||||||
W - Ball Width | N/A .312 in | N/A .312 in | N/A .375 in | N/A .375 in | N/A .437 in | |||||
H - Head Width | N/A .234 in | N/A .234 in | N/A .250 in | N/A .250 in | N/A .312 in | |||||
A - Base to Center | N/A 1.250 in | N/A 1.250 in | N/A 1.562 in | N/A 1.562 in | N/A 1.875 in | |||||
D - Head Diameter | N/A .625 in | N/A .625 in | N/A .750 in | N/A .750 in | N/A .875 in | |||||
Ball Diameter | N/A .437 in | N/A .437 in | N/A .500 in | N/A .500 in | N/A .625 in | |||||
C - Thread Length | N/A .750 in | N/A .750 in | N/A 1.000 in | N/A 1.000 in | N/A 1.250 in | |||||
L - Center to End of Stud | N/A 1.000 in | N/A 1.000 in | N/A 1.031 in | N/A 1.031 in | N/A 1.219 in | |||||
N - Stud Shank Length | N/A .500 in | N/A .500 in | N/A .562 in | N/A .562 in | N/A .687 in | |||||
M - Stud Thread Length | N/A .437 in | N/A .437 in | N/A .500 in | N/A .500 in | N/A .593 in | |||||
Thread Size | N/A 10-32 | N/A 10-32 | N/A 1/4-28 | N/A 1/4-28 | N/A 5/16-24 | |||||
Thread Class | N/A UNF-3A | N/A UNF-3A-LH | N/A UNF-3A | N/A UNF-3A-LH | N/A UNF-3A | |||||
Thread Class Stud | N/A UNF-2A | |||||||||
Hex Stud | N/A .312 in | N/A .312 in | N/A .375 in | N/A .375 in | N/A .438 in | |||||
a - Misalignment Angle Total | N/A 45 º | N/A 45 º | N/A 43 º | N/A 43 º | N/A 46 º | |||||
Ultimate Radial Static Load Capacity | N/A 240 lbs | N/A 240 lbs | N/A 442 lbs | N/A 442 lbs | N/A 715 lbs | |||||
Approximate Brg. Weight | N/A .04 lb | N/A .04 lb | N/A .05 lb | N/A .05 lb | N/A .10 lb | |||||
Lubrication Options | N/A None | |||||||||
Grease Fitting Location | N/A | |||||||||
|