| Items |
68514449706 AL Type Hubs with Keyway - Inch (Imperial) Bores |
68514410473 AL Type Hubs with Keyway - Inch (Imperial) Bores |
68514410491 AL Type Hubs with Keyway - Inch (Imperial) Bores |
68514410482 AL Type Hubs with Keyway - Inch (Imperial) Bores |
68514410635 AL Type Hubs with Keyway - Inch (Imperial) Bores |
|||||
| Description | N/A AL050-HUB-1/2-1/8X1/16KW | N/A AL070-HUB-1/2-1/8X1/16KW | N/A AL070-HUB-3/4-3/16X3/32KW | N/A AL070-HUB-5/8-3/16X3/32KW | N/A AL075-HUB-1/2-1/8X1/16KW | |||||
| Bore Size | N/A 1/2 in | N/A 1/2 in | N/A 3/4 in | N/A 5/8 in | N/A 1/2 in | |||||
| Coupling Size | N/A AL050 | N/A AL070 | N/A AL070 | N/A AL070 | N/A AL075 | |||||
| Hub Style | N/A 1 | N/A 1 | N/A 1 | N/A 1 | N/A 2 | |||||
| Coupling Type | N/A Jaw | |||||||||
| Material | N/A Aluminum | |||||||||
| Thread (Dimension T) | N/A 1/4-20 | |||||||||
| Keyway Size (W x D) | N/A 1/8 x 1/16 in | N/A 1/8 x 1/16 in | N/A 3/16 x 3/32 in | N/A 3/16 x 3/32 in | N/A 1/8 x 1/16 in | |||||
| Length thru Bore | N/A 0.620 in15.75 mm | N/A 0.750 in19.05 mm | N/A 0.750 in19.05 mm | N/A 0.750 in19.05 mm | N/A 0.810 in20.57 mm | |||||
| Overall Length | N/A 1.710 in43.43 mm | N/A 2.000 in50.80 mm | N/A 2.000 in50.80 mm | N/A 2.000 in50.80 mm | N/A 2.12 in53.85 mm | |||||
| Color | N/A Silver | |||||||||
| Nominal Torque | N/A 26.30 in·lb | N/A 43.20 in·lb | N/A 43.20 in·lb | N/A 43.20 in·lb | N/A 90.00 in·lb | |||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.250 in6 mm | |||||||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.625 in16 mm | N/A 0.750 in19.00 mm | N/A 0.750 in19.00 mm | N/A 0.750 in19.00 mm | N/A 0.875 in22.00 mm | |||||
| Hub Length | N/A 1.100 in27.94 mm | N/A 1.250 in31.75 mm | N/A 1.250 in31.75 mm | N/A 1.250 in31.75 mm | N/A 1.310 in33.27 mm | |||||
| Max. Speed | N/A 18000 rpm | N/A 14000.00 rpm | N/A 14000.00 rpm | N/A 14000.00 rpm | N/A 11000.00 rpm | |||||
| Dimension G | N/A 0.480 in12.19 mm | N/A 0.5 in12.7 mm | N/A 0.5 in12.7 mm | N/A 0.5 in12.7 mm | N/A 0.5 in12.7 mm | |||||
| Dimension HD | N/A 1.08 in27.43 mm | N/A 1.36 in34.54 mm | N/A 1.36 in34.54 mm | N/A 1.36 in34.54 mm | N/A 1.530 in38.86 mm | |||||
| Dimension SL | N/A .31 in7.87 mm | N/A 0.380 in9.65 mm | N/A 0.380 in9.65 mm | N/A 0.380 in9.65 mm | N/A .31 in7.87 mm | |||||
| Moment of Inertia (Solid) WR2 | N/A 0.020 lb·in² | N/A 0.040 lb·in² | N/A 0.040 lb·in² | N/A 0.040 lb·in² | N/A 0.121 lb·in² | |||||
| Rated HP at 100 rpm | N/A 0.042 hp | N/A 0.07 hp | N/A 0.07 hp | N/A 0.07 hp | N/A .14 hp | |||||
| Rated HP at 1,200 rpm | N/A 0.50 hp | N/A 0.84 hp | N/A 0.84 hp | N/A 0.84 hp | N/A 1.68 hp | |||||
| Rated HP at 1,800 rpm | N/A 0.75 hp | N/A 1.23 hp | N/A 1.23 hp | N/A 1.23 hp | N/A 2.57 hp | |||||
| Rated HP at 3,600 rpm | N/A 1.51 hp | N/A 2.52 hp | N/A 2.52 hp | N/A 2.52 hp | N/A 5.04 hp | |||||
| # of Jaws | N/A 2 | N/A 2 | N/A 2 | N/A 2 | N/A 3 | |||||
| Elastomeric Member | N/A SOX (NBR) Rubber | |||||||||
| Weight | N/A 0.10 lb | N/A 0.08 lb | N/A 0.08 lb | N/A 0.08 lb | N/A 0.16 lb | |||||
| Weight - Solid | N/A 0.20 lb | N/A 0.20 lb | N/A 0.20 lb | N/A 0.20 lb | N/A 0.30 lb | |||||
| Weight (Complete Coupling w/ Max. Bores) | N/A 0.20 lb | N/A 0.30 lb | N/A 0.30 lb | N/A 0.30 lb | N/A 0.40 lb | |||||
| Cubic inches | N/A 1.28304 in³ | N/A 2.31200 in³ | N/A 2.31200 in³ | N/A 2.31200 in³ | N/A 4.01188 in³ | |||||
|
|
||||||||||