| Items |
68514465694 AL Type Hubs with Keyway - Metric Bores |
68514456487 AL Type Hubs with Keyway - Metric Bores |
68514465696 AL Type Hubs with Keyway - Metric Bores |
68514462906 AL Type Hubs with Keyway - Metric Bores |
68514465698 AL Type Hubs with Keyway - Metric Bores |
|||||
| Description | N/A AL070-HUB-11MMH7-4X1.8MMKW | N/A AL070-HUB-12MMH7-4X1.8MMKW | N/A AL070-HUB-14MMH7-5X2.3MMKW | N/A AL070-HUB-15MMH7-5X2.3MMKW | N/A AL070-HUB-19MMH7-6X2.8MMKW | |||||
| Bore Size | N/A 11.00 mm | N/A 12.00 mm | N/A 14.00 mm | N/A 15 mm | N/A 19.00 mm | |||||
| Coupling Size | N/A AL070 | |||||||||
| Hub Style | N/A 1 | |||||||||
| Coupling Type | N/A Jaw | |||||||||
| Material | N/A Aluminum | |||||||||
| Keyway Size (W x D) | N/A 4 x 1.8 | N/A 4 x 1.8 | N/A 5 x 2.3 | N/A 5 x 2.3 | N/A 6 x 2.8 | |||||
| Length thru Bore | N/A 0.750 in19.05 mm | |||||||||
| Overall Length | N/A 2.000 in50.80 mm | |||||||||
| Color | N/A Silver | |||||||||
| Nominal Torque | N/A 43.20 in·lb4.88 N·m | |||||||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.250 in6 mm | |||||||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.750 in19.00 mm | |||||||||
| Hub Length | N/A 1.250 in31.75 mm | |||||||||
| Max. Speed | N/A 14000.00 rpm | |||||||||
| Dimension G | N/A 0.5 in12.7 mm | |||||||||
| Outside Diameter | N/A 1.36 in34.54 mm | |||||||||
| Dimension SL | N/A 0.380 in9.65 mm | |||||||||
| Moment of Inertia (Solid) WR2 | N/A 0.040 lb·in² | |||||||||
| Rated HP at 100 rpm | N/A 0.07 hp | |||||||||
| Rated HP at 1,200 rpm | N/A 0.84 hp | |||||||||
| Rated HP at 1,800 rpm | N/A 1.23 hp | |||||||||
| Rated HP at 3,600 rpm | N/A 2.52 hp | |||||||||
| # of Jaws | N/A 2 | |||||||||
| Elastomeric Member | N/A SOX (NBR) Rubber | |||||||||
| Weight | N/A 0.08 lb | |||||||||
| Weight - Solid | N/A 0.20 lb | |||||||||
| Weight (Complete Coupling w/ Max. Bores) | N/A 0.30 lb | |||||||||
| Cubic inches | N/A 2.31200 in³ | |||||||||
|
|
||||||||||