Print Back
Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)
ACBB Line Drawing - Double
Unit of Measure
Items Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)
5200K
Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)
Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)
5201K
Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)
Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)
5201KD
Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)
Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)
5201KDD
Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)
Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)
5202K
Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)
Design Units N/A Metric
d - Bore N/A 10 mm N/A 12 mm N/A 12 mm N/A 12 mm N/A 15 mm
D - Outer Diameter N/A 1.1811 in30 mm N/A 1.2598 in32 mm N/A 1.2598 in32 mm N/A 1.2598 in32 mm N/A 1.3780 in35 mm
C - Ring Width N/A 0.562 in14.27 mm N/A 0.625 in15.88 mm N/A 0.625 in15.88 mm N/A 0.625 in15.88 mm N/A 0.625 in15.88 mm
Contact Angle N/A 20 º
C0 - Static Radial Rating N/A 1140 lbf5060 N N/A 1060 lbf4700 N N/A 1060 lbf4700 N N/A 1060 lbf4700 N N/A 1600 lbf7100 N
Ce - Dynamic Radial Rating1 N/A 2400 lbf10600 N N/A 2040 lbf9060 N N/A 2040 lbf9060 N N/A 2040 lbf9060 N N/A 3050 lbf13500 N
Ball Type N/A STEEL
Cage Type N/A Molded N/A Molded N/A Molded N/A Molded N/A Snap In
Bearing Weight N/A 0.054 Kg0.12 lb N/A 0.068 Kg0.15 lb N/A 0.068 Kg0.15 lb N/A 0.068 Kg0.15 lb N/A 0.073 Kg0.16 lb
R - Inner Ring "To Clear" Radius2 N/A 0.024 in0.60 mm
r - Outer Ring "To Clear" Radius3 N/A 0.024 in0.6 mm
da - Inner Ring Backing Diameter N/A 0.640 in16.256 mm N/A 0.6100 in15.494 mm N/A 0.6100 in15.494 mm N/A 0.6100 in15.494 mm N/A 0.720 in18.290 mm
Da - Outer Ring Backing Diameter N/A 0.946 in24.028 mm N/A 1.055 in26.797 mm N/A 1.055 in26.797 mm N/A 1.055 in26.797 mm N/A 1.165 in29.600 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.