| Items |
7201K Fafnir® Single Row Angular Contact Ball Bearings (7200, 7300, 7400) |
7202W Fafnir® Single Row Angular Contact Ball Bearings (7200, 7300, 7400) |
7202W DU Fafnir® Single Row Angular Contact Ball Bearings (7200, 7300, 7400) |
7202W SU Fafnir® Single Row Angular Contact Ball Bearings (7200, 7300, 7400) |
7203W Fafnir® Single Row Angular Contact Ball Bearings (7200, 7300, 7400) |
|||||
| d - Bore | N/A 12 mm | N/A 15 mm | N/A 15 mm | N/A 15 mm | N/A 17 mm | |||||
| D - Outer Diameter | N/A 1.2598 in32 mm | N/A 1.3780 in35 mm | N/A 1.3780 in35 mm | N/A 1.3780 in35 mm | N/A 1.5748 in40 mm | |||||
| Bearing Width | N/A 0.3937 in10 mm | N/A 0.4331 in11 mm | N/A 0.4331 in11 mm | N/A 0.4331 in11 mm | N/A 0.4727 in12 mm | |||||
| Contact Angle | N/A 20 º | |||||||||
| C0 - Static Radial Rating | N/A 630 lbf2790 N | N/A 1060 lbf4700 N | N/A 1060 lbf4700 N | N/A 1060 lbf4700 N | N/A 1560 lbf6930 N | |||||
| Ce - Dynamic Radial Rating1 | N/A 1600 lbf7100 N | N/A 2320 lbf10300 N | N/A 2320 lbf10300 N | N/A 2320 lbf10300 N | N/A 3200 lbf14200 N | |||||
| Limiting Speed (Grease) | N/A | |||||||||
| Limiting Speed (Oil) | N/A | |||||||||
| Ball Type | N/A STEEL | |||||||||
| Cage Type | N/A Nylon Cage | |||||||||
| Bearing Weight | N/A 0.036 Kg0.08 lb | N/A 0.045 Kg0.1 lb | N/A 0.045 Kg0.1 lb | N/A 0.045 Kg0.1 lb | N/A 0.068 Kg0.15 lb | |||||
| Design Units | N/A Metric | |||||||||
| R - Inner Ring "To Clear" Radius2 | N/A 0.024 in0.60 mm | |||||||||
| r - Outer Ring "To Clear" Radius3 | N/A 0.024 in0.6 mm | |||||||||
| da - Inner Ring Backing Diameter | N/A 0.7275 in18.480 mm | N/A 0.8836 in22.440 mm | N/A 0.8836 in22.440 mm | N/A 0.8836 in22.440 mm | N/A 0.9215 in23.410 mm | |||||
| Da - Outer Ring Backing Diameter | N/A 1.0165 in25.820 mm | N/A 1.159 in29.440 mm | N/A 1.159 in29.440 mm | N/A 1.159 in29.440 mm | N/A 1.319 in33.500 mm | |||||
|
||||||||||