Print Back
ACBB ISO DoubleFamily
ACBB Line Drawing - Double
Unit of Measure
Items ACBB_DoubleRowPoly
3201 ATN1
Timken® Double Row Angular Contact Ball Bearings (3200, 3300)
ACBB_DoubleRowShieldA
3201 ATN1/ZZ
Timken® Double Row Angular Contact Ball Bearings (3200, 3300)
ACBB_DoubleRowSeal
3201 ATN1/2RS
Timken® Double Row Angular Contact Ball Bearings (3200, 3300)
ACBB ISO DoubleFamily
3201 ATN1/2RSC3
Timken® Double Row Angular Contact Ball Bearings (3200, 3300)
ACBB_DoubleRowPoly
3202 ATN1
Timken® Double Row Angular Contact Ball Bearings (3200, 3300)
Design Units N/A Metric
d - Bore N/A 12 mm N/A 12 mm N/A 12 mm N/A 12 mm N/A 15 mm
Features N/A Open N/A Shields N/A Contact Seals N/A Contact Seals N/A Open
D - Outer Diameter N/A 1.2598 in32 mm N/A 1.2598 in32 mm N/A 1.2598 in32 mm N/A 1.2598 in32 mm N/A 1.3780 in35 mm
C - Ring Width N/A 0.6260 in15.9 mm
Contact Angle N/A 30 º
C0 - Static Radial Rating N/A 1169 lbf5200 N N/A 1169 lbf5200 N N/A 1169 lbf5200 N N/A 1169 lbf5200 N N/A 1544 lbf6870 N
C1 ISO - Dynamic Radial Rating N/A 2113 lbf9400 N N/A 2113 lbf9400 N N/A 2113 lbf9400 N N/A 2113 lbf9400 N N/A 2551 lbf11350 N
Solid Lube Speed N/A
Ball Type N/A STEEL
Cage Type N/A Molded
Cage Material N/A Nylon N/A Nylon N/A Nylon N/A Polyamide N/A Nylon
Bearing Weight N/A 0.06 Kg0.128 lb N/A 0.06 Kg0.128 lb N/A 0.06 Kg0.128 lb N/A 0.06 Kg0.128 lb N/A 0.06 Kg0.137 lb
R - Inner Ring "To Clear" Radius1 N/A 0.024 in0.60 mm
r - Outer Ring "To Clear" Radius2 N/A 0.024 in0.6 mm
da - Inner Ring Backing Diameter N/A 0.646 in16.4 mm N/A 0.646 in16.4 mm N/A 0.646 in16.4 mm N/A 0.646 in16.4 mm N/A 0.764 in19.4 mm
Da - Outer Ring Backing Diameter N/A 1.087 in27.6 mm N/A 1.087 in27.6 mm N/A 1.087 in27.6 mm N/A 1.087 in27.6 mm N/A 1.205 in30.6 mm
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.