| Items |
7200 BTN1 Timken® Single Row Angular Contact Ball Bearings (7200, 7300) |
7200 BTN1/CN Timken® Single Row Angular Contact Ball Bearings (7200, 7300) |
7201 BTN1 Timken® Single Row Angular Contact Ball Bearings (7200, 7300) |
7201 BTN1/CN Timken® Single Row Angular Contact Ball Bearings (7200, 7300) |
7201 BJ Timken® Single Row Angular Contact Ball Bearings (7200, 7300) |
|||||
| Design Units | N/A Metric | |||||||||
| d - Bore | N/A 10 mm | N/A 10 mm | N/A 12 mm | N/A 12 mm | N/A 12 mm | |||||
| D - Outer Diameter | N/A 1.1811 in30 mm | N/A 1.1811 in30 mm | N/A 1.2598 in32 mm | N/A 1.2598 in32 mm | N/A 1.2598 in32 mm | |||||
| Bearing Width | N/A 0.3543 in9 mm | N/A 0.3543 in9 mm | N/A 0.3937 in10 mm | N/A 0.3937 in10 mm | N/A 0.3937 in10 mm | |||||
| Contact Angle | N/A 40 º | |||||||||
| C0 - Static Radial Rating | N/A 580 lbf2580 N | N/A 580 lbf2580 N | N/A 832 lbf3700 N | N/A 832 lbf3700 N | N/A 832 lbf3700 N | |||||
| Limiting Speed (Grease) | N/A 24000 rpm | N/A 24000 rpm | N/A 21000 rpm | N/A 21000 rpm | N/A 21000 rpm | |||||
| Limiting Speed (Oil) | N/A 32000 rpm | N/A 32000 rpm | N/A 28000 rpm | N/A 28000 rpm | N/A 28000 rpm | |||||
| Ball Type | N/A STEEL | |||||||||
| Cage Type | N/A Molded | |||||||||
| Cage Material | N/A Polyamide | N/A Polyamide | N/A Polyamide | N/A Polyamide | N/A Steel | |||||
| Bearing Weight | N/A 0.029 Kg0.064 lb | N/A 0.03 Kg0.064 lb | N/A 0.04 Kg0.088 lb | N/A 0.04 Kg0.088 lb | N/A 0.04 Kg0.088 lb | |||||
| R - Inner Ring "To Clear" Radius1 | N/A 0.012 in0.30 mm | |||||||||
| r - Outer Ring "To Clear" Radius2 | N/A 0.012 in0.3 mm | |||||||||
| da - Inner Ring Backing Diameter | N/A 0.591 in15.0 mm | N/A 0.591 in15.0 mm | N/A 0.669 in17.0 mm | N/A 0.669 in17.0 mm | N/A 0.669 in17.0 mm | |||||
| Da - Outer Ring Backing Diameter | N/A 0.984 in25.0 mm | N/A 0.984 in25.0 mm | N/A 1.063 in27.0 mm | N/A 1.063 in27.0 mm | N/A 1.063 in27.0 mm | |||||
| R - Inner Ring "Touch" Radius | N/A 0.024 in0.6 mm | |||||||||
| r - Outer Ring "Touch" Radius | N/A 0.024 in0.6 mm | |||||||||
| Features | N/A Open | |||||||||
|
||||||||||