| Items |
GACZ008S Aurora Bearing GACZ…S Series, Angular Contact Spherical Plain Bearings – Inch - Open |
GACZ010S Aurora Bearing GACZ…S Series, Angular Contact Spherical Plain Bearings – Inch - Open |
GACZ012S Aurora Bearing GACZ…S Series, Angular Contact Spherical Plain Bearings – Inch - Open |
GACZ014S Aurora Bearing GACZ…S Series, Angular Contact Spherical Plain Bearings – Inch - Open |
GACZ016S Aurora Bearing GACZ…S Series, Angular Contact Spherical Plain Bearings – Inch - Open |
|||||
| B - Ball Bore Dia. Max. | N/A .5000 in | N/A .6250 in | N/A .7500 in | N/A .8750 in | N/A 1.0000 in | |||||
| B - Ball Bore Dia. Min. | N/A .4995 in | N/A .6245 in | N/A .7495 in | N/A .8745 in | N/A .9995 in | |||||
| D - Race Outside Dia. Max. | N/A .8750 in | N/A 1.0625 in | N/A 1.2500 in | N/A 1.4375 in | N/A 1.6250 in | |||||
| D - Race Outside Dia. Min. | N/A .8745 in | N/A 1.0619 in | N/A 1.2494 in | N/A 1.4369 in | N/A 1.6244 in | |||||
| W - Ball Width Max. | N/A .270 in | N/A .340 in | N/A .410 in | N/A .480 in | N/A .550 in | |||||
| W - Ball Width Min. | N/A .261 in | N/A .331 in | N/A .401 in | N/A .471 in | N/A .541 in | |||||
| H - Race Width Max. | N/A .190 in | N/A .250 in | N/A .310 in | N/A .380 in | N/A .440 in | |||||
| H - Race Width Min. | N/A .181 in | N/A .241 in | N/A .301 in | N/A .371 in | N/A .431 in | |||||
| T - Total Width Ref. | N/A .300 in | N/A .370 in | N/A .440 in | N/A .520 in | N/A .600 in | |||||
| Spherical. Dia. Ref. | N/A .719 in | N/A .899 in | N/A 1.080 in | N/A 1.258 in | N/A 1.437 in | |||||
| S - Loc. Sphere Dia. | N/A .051 in | N/A .058 in | N/A .070 in | N/A .080 in | N/A .100 in | |||||
| A - End to Hole Ref. | N/A .094 in | N/A .109 in | N/A .125 in | N/A .172 in | N/A .203 in | |||||
| C - Ball Bore Chamfer Min. | N/A .020 in | N/A .030 in | N/A .040 in | N/A .080 in | N/A .080 in | |||||
| M - Race Chamfer Min. | N/A .020 in | N/A .030 in | N/A .040 in | N/A .080 in | N/A .080 in | |||||
| a - Misalign. Angle | N/A 7 º | N/A 6 º | N/A 6 º | N/A 5.5 º | N/A 6 º | |||||
| Static Thrust Load Capacity | N/A 4,046 lb | N/A 6,969 lb | N/A 10,566 lb | N/A 14,837 lb | N/A 19,558 lb | |||||
| Approx. Brg. Wt. | N/A .03 lb | N/A .06 lb | N/A .08 lb | N/A .11 lb | N/A .19 lb | |||||
|
|
||||||||||