| Items |
88345005411 QUICK FLEX High Speed Covers |
88345005192 QUICK FLEX High Speed Covers |
88345005197 QUICK FLEX High Speed Covers |
88345020151 QUICK FLEX High Speed Covers |
88345005284 QUICK FLEX High Speed Covers |
|||||
| Description | N/A QF5S303COVER | N/A QF15COVER | N/A QF15S303COVER | N/A QF25COVER | N/A QF25S303COVER | |||||
| Type | N/A QUICK FLEX cover | |||||||||
| Length thru Bore | N/A | |||||||||
| Dimension E | N/A 0.948 in | N/A 1.35 in | N/A 1.35 in | N/A 1.948 in | N/A 1.948 in | |||||
| Dimension D1 | N/A 2.48 in | N/A 3.16 in | N/A 3.16 in | N/A 4.208 in | N/A 4.208 in | |||||
| Material | N/A 303 Stainless Steel | N/A AISI 1020 | N/A 303 Stainless Steel | N/A AISI 1020 | N/A 303 Stainless Steel | |||||
| Color | N/A Metallic | |||||||||
| Style | N/A High Speed Cover | |||||||||
| Application | N/A | |||||||||
| Gmin | N/A 0.063 in1.6 mm | N/A 0.089 in2.27 mm | N/A 0.089 in2.27 mm | N/A 0.1 in2.54 mm | N/A 0.1 in2.54 mm | |||||
| Gmax | N/A 0.092 in2.34 mm | N/A 0.104 in2.64 mm | N/A 0.104 in2.64 mm | N/A 0.13 in3.3 mm | N/A 0.13 in3.3 mm | |||||
| Dimension D | N/A | |||||||||
| Weight | N/A | |||||||||
| Complete Coupling Weight | N/A | |||||||||
| Max RPM | N/A 12000 rpm | N/A 9000.00 rpm | N/A 9000.00 rpm | N/A 7000.00 rpm | N/A 7000.00 rpm | |||||
| Torque | N/A | |||||||||
| Max. Angular Misalignment (per Gear Mesh) | N/A | |||||||||
| Parallel Misalignment | N/A | |||||||||
| Cubic inches | N/A | |||||||||
| Size | N/A 5 | N/A 15 | N/A 15 | N/A 25 | N/A 25 | |||||
|
|
||||||||||