| Items |
88345045612 QUICK FLEX High Speed Vertically Split Covers |
88345005214 QUICK FLEX High Speed Vertically Split Covers |
88345005304 QUICK FLEX High Speed Vertically Split Covers |
88345005379 QUICK FLEX High Speed Vertically Split Covers |
88345005155 QUICK FLEX High Speed Vertically Split Covers |
|||||
| Description | N/A QF15S303VSPCOVER | N/A QF15VSPCOVER | N/A QF25VSPCOVER | N/A QF50VSPCOVER | N/A QF100VSPCOVER | |||||
| Type | N/A QUICK FLEX cover | |||||||||
| Length thru Bore | N/A | |||||||||
| Dimension B | N/A 1.78 in | N/A 1.78 in | N/A 2-1/2 in | N/A 3.08 in | N/A 4.36 in | |||||
| Dimension A | N/A 4.7 in | N/A 4.7 in | N/A 5.62 in | N/A 7.62 in | N/A 8.95 in | |||||
| Material | N/A 303 Stainless Steel | N/A AISI 1020 | N/A AISI 1020 | N/A AISI 1020 | N/A AISI 1020 | |||||
| Color | N/A Metallic | |||||||||
| Style | N/A High Speed Vertically Split Cover | |||||||||
| Application | N/A | |||||||||
| Gmin | N/A 0.079 in2.27 mm | N/A 0.079 in2.27 mm | N/A 0.1 in2.54 mm | N/A 0.06 in2.67 mm | N/A 0.221 in5.62 mm | |||||
| Gmax | N/A 0.099 in2.64 mm | N/A 0.099 in2.64 mm | N/A 0.114 in3.3 mm | N/A 0.09 in4.6 mm | N/A 0.32 in8.13 mm | |||||
| Dimension D | N/A | |||||||||
| Weight | N/A | |||||||||
| Complete Coupling Weight | N/A | |||||||||
| Max RPM | N/A 9000.00 rpm | N/A 9000.00 rpm | N/A 7000.00 rpm | N/A 6000 rpm | N/A 4800 rpm | |||||
| Torque | N/A | |||||||||
| Max. Angular Misalignment (per Gear Mesh) | N/A | |||||||||
| Parallel Misalignment | N/A | |||||||||
| Cubic inches | N/A | |||||||||
| Size | N/A 15 | N/A 15 | N/A 25 | N/A 50 | N/A 100 | |||||
|
|
||||||||||