| Items |
88345005211 QUICK FLEX Low Speed Covers |
88345005301 QUICK FLEX Low Speed Covers |
88345005376 QUICK FLEX Low Speed Covers |
88345005152 QUICK FLEX Low Speed Covers |
88345005243 QUICK FLEX Low Speed Covers |
|||||
| Description | N/A QF15SPCOVER | N/A QF25SPCOVER | N/A QF50SPCOVER | N/A QF100SPCOVER | N/A QF175SPCOVER | |||||
| Type | N/A QUICK FLEX cover | |||||||||
| Length thru Bore | N/A | |||||||||
| Dimension B | N/A 1.93 in | N/A 2.79 in | N/A 3.02 in | N/A 5.96 in | N/A 6.46 in | |||||
| Dimension A | N/A 3.99 in | N/A 5.55 in | N/A 7.28 in | N/A 7.76 in | N/A 8.81 in | |||||
| Material | N/A 1020 | |||||||||
| Color | N/A Metallic | |||||||||
| Style | N/A Low Speed Cover | |||||||||
| Application | N/A | |||||||||
| Gmin | N/A 0.089 in2.01 mm | N/A 0.1 in2.54 mm | N/A 0.105 in1.52 mm | N/A 0.221 in5.62 mm | N/A 0.253 in6.43 mm | |||||
| Gmax | N/A 0.104 in2.51 mm | N/A 0.13 in2.9 mm | N/A 0.14 in2.29 mm | N/A 0.32 in8.13 mm | N/A 0.314 in7.98 mm | |||||
| Dimension D | N/A | |||||||||
| Weight | N/A | |||||||||
| Complete Coupling Weight | N/A | |||||||||
| Max RPM | N/A 400 rpm | N/A 375 rpm | N/A 350 rpm | N/A 300 rpm | N/A 250 rpm | |||||
| Torque | N/A | |||||||||
| Max. Angular Misalignment (per Gear Mesh) | N/A | |||||||||
| Parallel Misalignment | N/A | |||||||||
| Cubic inches | N/A | |||||||||
| Size | N/A 15 | N/A 25 | N/A 50 | N/A 100 | N/A 175 | |||||
|
|
||||||||||