Print Back
  • Body - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - (See 2D Sales Drawing for details.)
  • PTFE liner. (See 2D Sales Drawing for details.)
HXAM-T & HXAB-T Image
Unit of Measure
Items HXAM-T & HXAB-T Image
HXAM-6T-4
Aurora Bearing Special Size High Misalignment Race Car Rod Ends
HXAM-T & HXAB-T Image
HXAB-6T-4
Aurora Bearing Special Size High Misalignment Race Car Rod Ends
HXAM-T & HXAB-T Image
HXAM-8T-8
Aurora Bearing Special Size High Misalignment Race Car Rod Ends
HXAM-T & HXAB-T Image
HXAB-8T-8
Aurora Bearing Special Size High Misalignment Race Car Rod Ends
Thread Type N/A Right Hand N/A Left Hand N/A Right Hand N/A Left Hand
Thread Configuration N/A Male
B - Ball Bore N/A .3750 in N/A .3750 in N/A .5000 in N/A .5000 in
W - Ball Width N/A .813 in N/A .813 in N/A .937 in N/A .937 in
H - Head Width N/A .355 in N/A .355 in N/A .411 in N/A .411 in
A - Base to Center N/A 2.125 in N/A 2.125 in N/A 2.625 in N/A 2.625 in
D - Head Diameter N/A 1.150 in N/A 1.150 in N/A 1.525 in N/A 1.525 in
Ball Diameter N/A .781 in N/A .781 in N/A 1.000 in N/A 1.000 in
C - Thread Length N/A 1.281 in N/A 1.281 in N/A 1.500 in N/A 1.500 in
Thread Size N/A 3/8-24 N/A 3/8-24 N/A 1/2-20 N/A 1/2-20
Thread Class N/A UNJF-3A N/A UNJF-3A-LH N/A UNF-3A N/A UNF-3A-LH
O - Ball Shoulder Diameter N/A .512 in N/A .512 in N/A .730 in N/A .730 in
a - Misalignment Angle N/A 22 º N/A 22 º N/A 19 º N/A 19 º
Ultimate Radial Static Load Capacity N/A 11,781 lbs N/A 11,781 lbs N/A 22,364 lbs N/A 22,364 lbs
Approximate Brg. Weight N/A .15 lb N/A .15 lb N/A .39 lb N/A .39 lb