Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Items |
![]() HAB-M14TG-1 Aurora Bearing High Misalignment Metric Shock Absorber Bearings |
![]() HAB-M16TG-1 Aurora Bearing High Misalignment Metric Shock Absorber Bearings |
||
Bearing Type | N/A Grooved | |||
B - Ball Bore | N/A 14.000 mm | N/A 16.000 mm | ||
D - Outside Diameter | N/A 29.000 mm | N/A 35.000 mm | ||
W - Ball Width | N/A 23.50 mm | N/A 30.5 mm | ||
H - Race Width | N/A 10.00 mm | N/A 14.00 mm | ||
O - Ball Shoulder Diameter | N/A 19.00 mm | N/A 21.50 mm | ||
P - Groove Depth | N/A .0315 in | |||
G - Groove Pitch Diameter | N/A 26.57 mm | N/A 32.56 mm | ||
R - Grooved Radius | N/A .015 in | |||
Ball Diameter | N/A 25.40 mm | N/A 31.75 mm | ||
a - Misalignment Angle | N/A 20 º | N/A 21 º | ||
Radial Static Limit Load Capacity | N/A 132,300 N | N/A 231,200 N | ||
Approximate Brg. Weight | N/A | |||
|