Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
| Items |
COM-8-53 Aurora Bearing Shock Absorber Bearings |
COM-8T-7 Aurora Bearing Shock Absorber Bearings |
COM-8T-18 Aurora Bearing Shock Absorber Bearings |
COM-8T-20 Aurora Bearing Shock Absorber Bearings |
COM-8T-24 Aurora Bearing Shock Absorber Bearings |
|||||
| Bearing Type | N/A Plain | |||||||||
| B - Ball Bore | N/A .5000 in | N/A .5000 in | N/A .5000 in | N/A .5000 in | N/A .5000 in | |||||
| D - Outside Diameter | N/A 1.0000 in | N/A .8750 in | N/A 1.1875 in | N/A .8750 in | N/A 1.0235 in | |||||
| H - Race Width | N/A .390 in | N/A .375 in | N/A .395 in | N/A .375 in | N/A .355 in | |||||
| W - Ball Width | N/A .625 in | N/A .437 in | N/A .750 in | N/A .437 in | N/A .625 in | |||||
| O - Ball Shoulder Diameter | N/A .612 in | N/A .61 in | N/A .661 in | N/A .61 in | N/A .612 in | |||||
| M - Chamfer | N/A .025 in | N/A .025 in | N/A .025 in | N/A .025 in | N/A .027 in | |||||
| Ball Diameter | N/A .875 in | N/A .750 in | N/A 1.000 in | N/A .750 in | N/A .875 in | |||||
| P - Groove Depth | N/A | |||||||||
| G - Groove Pitch Diameter | N/A | |||||||||
| R - Grooved Radius | N/A | |||||||||
| a - Misalignment Angle | N/A 19 º | N/A 6 º | N/A 25 º | N/A 6 º | N/A 22 º | |||||
| Radial Static Limit Load Capacity | N/A 15,502 lbs | N/A 19,688 lbs | N/A 14,455 lbs | N/A 11,250 lbs | N/A 14,179 lbs | |||||
| Type of Lubrication | N/A | N/A PTFE liner | N/A PTFE liner | N/A PTFE liner | N/A PTFE liner | |||||
|
|
||||||||||