| Items |
NLTU 1 5/16 NLTU Frame |
NLTU 1 3/4 NLTU Frame |
NLTU 1 13/16 NLTU Frame |
NLTU 1 7/8 NLTU Frame |
NLTU 1 15/16 NLTU Frame |
|||||
| Base Width A | N/A 1.75 in44.4 mm | |||||||||
| Dimension A1 | N/A 0.1875 in4.8 mm | |||||||||
| E | N/A 54 mm2.125 in | |||||||||
| W | N/A 6-9/16 in166.7 mm | |||||||||
| H1 | N/A 1.0625 in27 mm | |||||||||
| J | N/A 12.875 in327 mm | |||||||||
| J1 | N/A 5.5625 in141.3 mm | |||||||||
| J2 | N/A 6.4375 in163.5 mm | |||||||||
| K | N/A 1 in25.4 mm | |||||||||
| L | N/A 14.875 in377.8 mm | |||||||||
| L1 | N/A 9.125 in231.8 mm | |||||||||
| N | N/A 0.500 in12.7 mm | |||||||||
| R | N/A 2.46875 in62.7 mm | |||||||||
| Weight | N/A 3.691 Kg8.13 lb | |||||||||
|
|
||||||||||