Items |
![]() TU1 3/4 Top Mounted Take-Up Frame |
![]() TU1 13/16 Top Mounted Take-Up Frame |
![]() TU1 7/8 Top Mounted Take-Up Frame |
![]() TU1 15/16 Top Mounted Take-Up Frame |
![]() TU1 1 Top Mounted Take-Up Frame |
|||||
Base Width A | N/A 2.125 in54 mm | |||||||||
Base to Center Height H | N/A 2.5 in63.5 mm | |||||||||
Base Height H1 | N/A 0.5625 in14.3 mm | |||||||||
Total Height H2 | N/A 5.15625 in131 mm | |||||||||
Bolt Hole Spacing J | N/A 16.5 in419.2 mm | |||||||||
Bolt Hole Spacing [Lateral] J1 | N/A 1.375 in34.9 mm | |||||||||
Dimension K | N/A | |||||||||
Total Length L | N/A 18.5 in469.9 mm | |||||||||
Travel L1 | N/A 8 in203.2 mm | |||||||||
Dimension R | N/A 4.5 in114.3 mm | |||||||||
Weight | N/A 7.491 Kg16.5 lb | |||||||||
|