Items |
![]() 69790493823 Disc Pack Kits - High Speed |
![]() 69790492869 Disc Pack Kits - High Speed |
![]() 69790492870 Disc Pack Kits - High Speed |
![]() 69790492871 Disc Pack Kits - High Speed |
![]() 69790492872 Disc Pack Kits - High Speed |
|||||
Description | N/A 90-6-HS DISC PACK KIT | N/A 110-6-HS DISC PACK KIT | N/A 132-6-HS DISC PACK KIT | N/A 158-6-HS DISC PACK KIT | N/A 185-6-HS DISC PACK KIT | |||||
Width | N/A 12.000 in | |||||||||
Coupling Size | N/A 90-6 | N/A 110-6 | N/A 132-6 | N/A 158-6 | N/A 185-6 | |||||
Hub Style | N/A Standard | |||||||||
Type | N/A Disc Pack Kits | |||||||||
Material | N/A Steel/Stainless Steel | |||||||||
Height | N/A 9.000 in | |||||||||
Depth | N/A 1.00 in | |||||||||
Application | N/A High Speed Disc Pack | |||||||||
Number of Pieces | N/A 13 | |||||||||
Weight | N/A 0.27 lb | N/A 0.61 lb | N/A 0.66 lb | N/A 1.3 lb | N/A 2.19 lb | |||||
Nominal Torque | N/A 2100 in·lb240 N·m | N/A 5100 in·lb575 N·m | N/A 9700 in·lb1100 N·m | N/A 17700 in·lb2000 N·m | N/A 29200 in·lb3300 N·m | |||||
Max. Torque | N/A 4200 in·lb480 N·m | N/A 10200 in·lb1150 N·m | N/A 19200 in·lb2200 N·m | N/A 35400 in·lb4000 N·m | N/A 58400 in·lb6600 N·m | |||||
Axial Misalignment (+-D Ka) for couplings with TWO disc packs | N/A 0.059 in1.50 mm | N/A 0.083 in2.1 mm | N/A 0.102 in2.6 mm | N/A 0.122 in3.1 mm | N/A 0.146 in3.70 mm | |||||
Max. Angular Misalignment (per single disc pack) | N/A 1.50 º | |||||||||
Torsional Stiffness x 10^6 (of one disc pack) | N/A 2.40 in·lb/rad0.30 Nm/rad | N/A 3.4 in·lb/rad0.40 Nm/rad | N/A 4.4 in·lb/rad0.50 Nm/rad | N/A 5.8 in·lb/rad0.70 Nm/rad | N/A 11.50 in·lb/rad1.30 Nm/rad | |||||
Rated Power at 100 rpm | N/A 3.50 hp2.60 kW | N/A 8 hp6 kW | N/A 15.4 hp11.5 kW | N/A 28.2 hp21 kW | N/A 46.30 hp34.50 kW | |||||
Coupling Type | N/A Disc | |||||||||
Cubic inches | N/A 108.00000 in³ | |||||||||
|