| Items |
68514419493 Grooved Companion Sheaves - Imperial |
68514419495 Grooved Companion Sheaves - Imperial |
68514419497 Grooved Companion Sheaves - Imperial |
68514419499 Grooved Companion Sheaves - Imperial |
68514419503 Grooved Companion Sheaves - Imperial |
|||||
| Description | N/A 1422G5.5SH-SHEAVE | N/A 1422G6SH-SHEAVE | N/A 1422G7SH-SHEAVE | N/A 1422G8SH-SHEAVE | N/A 1422G10SH-SHEAVE | |||||
| Width (Dimension W) | N/A 1.130 in | |||||||||
| Outside Diameter | N/A 5.500 in | N/A 6.000 in | N/A 7.000 in | N/A 8.000 in | N/A 11.000 in | |||||
| Dimension P | N/A 0.380 in9.65 mm | |||||||||
| Model | N/A 1422G5.5SH | N/A 1422G6SH | N/A 1422G7SH | N/A 1422G8SH | N/A 1422G10SH | |||||
| Type | N/A Grooved Companion Sheaves Type 1 | |||||||||
| Belt Size | N/A 1422V | |||||||||
| Material | N/A Cast Iron | |||||||||
| Style | N/A Variable Pitch | |||||||||
| Pitch Diameter (Dimension PD) | N/A 5.300 in | N/A 5.800 in | N/A 6.800 in | N/A 7.800 in | N/A 9.800 in | |||||
| Bushing Series | N/A SH | |||||||||
| Weight | N/A 2.12 lb | N/A 2.75 lb | N/A 3.25 lb | N/A 4.00 lb | N/A 5.50 lb | |||||
| Cubic inches | N/A 34.18250 in³ | N/A 40.68000 in³ | N/A 55.37000 in³ | N/A 72.32000 in³ | N/A 136.73000 in³ | |||||
|
|
||||||||||