Print Back
Accessory Kits for Standard Lovejoy Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)

For use with all Standard Lovejoy Continuous Sleeve Gear coupling types (C, CFR, CMM, CSPCR, CSHP, etc).

The Continuous Sleeve Gear Coupling Accessory Kits include 2 seals and 2 lock rings.

Note: Accessory Kits DO NOT include gear coupling grease. Gear coupling grease is essential for satisfactory gear coupling operation, and must be purchased separately.

C Type Continuous Sleeve Cut Away
C Type Universal Coupling Sleeves - Imperial-2
Unit of Measure
Items C Type Continuous Sleeve Cut Away
69790400043
Accessory Kits for Standard Lovejoy Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)
C Type Continuous Sleeve Cut Away
69790400063
Accessory Kits for Standard Lovejoy Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)
C Type Continuous Sleeve Cut Away
69790400089
Accessory Kits for Standard Lovejoy Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)
C Type Continuous Sleeve Cut Away
69790400108
Accessory Kits for Standard Lovejoy Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)
C Type Continuous Sleeve Cut Away
69790400115
Accessory Kits for Standard Lovejoy Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)
Description  N/A C-7/8-ACCY KIT N/A C-1.5-ACCY KIT N/A C-2-ACCY KIT N/A C-2.5-ACCY KIT N/A C-3-ACCY KIT
Width N/A 6.000 in N/A 8.000 in N/A 8.000 in N/A 12.000 in N/A 12.000 in
Height N/A 4.000 in N/A 6.000 in N/A 6.000 in N/A 9.000 in N/A 9.000 in
Depth N/A 1.00 in
Cubic inches N/A 24.00000 in³ N/A 48.00000 in³ N/A 48.00000 in³ N/A 108.00000 in³ N/A 108.00000 in³
Coupling Size N/A 7/8 in N/A 1 1/2 in N/A 2 in N/A 2 1/2 in N/A 3 in
Type N/A Universal Accessory Kits
Material N/A Steel
Dimension LS N/A 2.000 in50.80 mm N/A 2.530 in64.26 mm N/A 2.560 in65.02 mm N/A 3.060 in77.72 mm N/A 3.750 in95.25 mm
Overall Length N/A 3.130 in79.50 mm N/A 3.75 in95.25 mm N/A 4.25 in107.95 mm N/A 4.750 in120.65 mm N/A 5.500 in139.70 mm
Max. Bore (Dimensions ID1/ID2) N/A 1.25 in31 mm N/A 1.630 in42 mm N/A 2.130 in56 mm N/A 2.630 in70.00 mm N/A 3.13 in84.00 mm
Outside Diameter N/A 3.31 in3.31 mm N/A 3.75 in3.75 mm N/A 4.750 in4.75 mm N/A 5.500 in5.50 mm N/A 6.630 in6.63 mm
Dimension CBD N/A 1.940 in49.28 mm N/A 2.250 in57.15 mm N/A 3.000 in76.20 mm N/A 3.750 in95.25 mm N/A 4.750 in120.65 mm
Dimension DC N/A 0.130 in3.30 mm N/A 0.190 in4.83 mm N/A 0.190 in4.83 mm N/A 0.250 in6.35 mm N/A 0.250 in6.35 mm
Dimension HD N/A 2.000 in50.80 mm N/A 2.380 in60.45 mm N/A 3.250 in82.55 mm N/A 3.940 in100.08 mm N/A 4.750 in120.65 mm
Dimension HL N/A 1.500 in38.10 mm N/A 1.810 in45.97 mm N/A 2.060 in52.32 mm N/A 2.250 in57.15 mm N/A 2.630 in66.80 mm
Distance between Shaft Ends (Dimension G) N/A 0.13 in3.30 mm N/A 0.13 in3.30 mm N/A 0.13 in3.30 mm N/A 0.25 in6.35 mm N/A 0.25 in6.35 mm
Distance between Shaft Ends (Dimension G1) N/A 0.380 in9.65 mm N/A 0.500 in12.70 mm N/A 0.500 in12.70 mm N/A 0.750 in19.05 mm N/A 0.750 in19.05 mm
Dimension R N/A 3.750 in95.25 mm N/A 4.590 in116.59 mm N/A 4.880 in123.95 mm N/A 5.720 in145.29 mm N/A 6.880 in174.75 mm
Dimension SL N/A 1.000 in25.40 mm N/A 1.270 in32.26 mm N/A 1.280 in32.51 mm N/A 1.530 in38.86 mm N/A 1.880 in47.75 mm
Weight N/A 0.25 lb N/A 0.25 lb N/A 0.40 lb N/A 0.49 lb N/A 1.00 lb
Complete Coupling Weight N/A 5.00 lb N/A 8.00 lb N/A 13.00 lb N/A 20.00 lb N/A 33.00 lb
Max. Speed (Unbalanced) N/A 6000 rpm N/A 5000 rpm N/A 4200 rpm N/A 3750.00 rpm N/A 3600.00 rpm
Nominal Torque N/A 2500.00 in·lb N/A 7600 in·lb N/A 20200.00 in·lb N/A 30200.00 in·lb N/A 50400.00 in·lb
Max. Angular Misalignment N/A 0.50º per Mesh
Parallel Misalignment N/A 0.005 in N/A 0.007 in N/A 0.007 in N/A 0.007 in N/A 0.010 in
Coupling Type N/A Gear