Print Back
Standard C Type

  • Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
  • Low profile compact design is easy to implement
  • Single (flex-rigid) or double (flex-flex) engagement
C Type Universal Coupling Sleeves - Imperial
C Type Universal Hubs w/o Keyway w/ Lock - Imperial
Unit of Measure
Items C Type Universal Coupling Sleeves - Imperial
69790400065
C Type Universal Hubs w/ Keyway - Imperial
C Type Universal Coupling Sleeves - Imperial
69790400033
C Type Universal Hubs w/ Keyway - Imperial
C Type Universal Coupling Sleeves - Imperial
69790400046
C Type Universal Hubs w/ Keyway - Imperial
C Type Universal Coupling Sleeves - Imperial
69790400066
C Type Universal Hubs w/ Keyway - Imperial
C Type Universal Coupling Sleeves - Imperial
69790400101
C Type Universal Hubs w/ Keyway - Imperial
Description  N/A C-2-HUB-.876/.877-3/16X3/32KW N/A C-7/8-HUB-1"-1/4X1/8KW N/A C-1.5-HUB-7/8-3/16X3/32KW N/A C-2-HUB-1"-1/4X1/8KW N/A C-2.5-HUB-2-7/16-5/8X5/16KW
Bore Size  N/A 7/8 in N/A 1 in N/A 7/8 in N/A 1 in N/A 2 7/16 in
Size N/A 2 N/A 7/8 N/A 1 1/2 N/A 2 N/A 2 1/2
Type N/A Gear Coupling Hubs
Hub Material N/A AISI 1045
Keyway Size (W x D) N/A 3/16 x 3/32 in N/A 1/4 x 1/8 in N/A 3/16 x 3/32 in N/A 1/4 x 1/8 in N/A 5/8 x 5/16 in
Length thru Bore N/A 4.630 in117.60 mm N/A 3.750 in95.25 mm N/A 4.000 in101.60 mm N/A 4.630 in117.60 mm N/A 5.130 in130.30 mm
Style N/A Bored
Color N/A Metallic
Max. Bore (Dimensions ID1/ID2) N/A 2.130 in54.10 mm N/A 1.25 in31.75 mm N/A 1.630 in41.40 mm N/A 2.140 in54.36 mm N/A 2.630 in66.80 mm
Dimension HD N/A 3.250 in82.55 mm N/A 2.000 in50.80 mm N/A 2.380 in60.45 mm N/A 3.250 in82.55 mm N/A 3.94 in100.08 mm
Dimension HL N/A 2.060 in52.32 mm N/A 1.500 in38.10 mm N/A 1.810 in45.97 mm N/A 2.060 in52.32 mm N/A 2.250 in57.15 mm
Dimension L1 N/A 4.060 in103.12 mm N/A 3.380 in85.85 mm N/A 3.360 in85.34 mm N/A 4.060 in103.12 mm N/A 4.390 in111.51 mm
Dimension L2 N/A 1.500 in38.10 mm N/A 1.130 in28.70 mm N/A 1.170 in29.72 mm N/A 1.500 in38.10 mm N/A 1.520 in38.61 mm
Dimension L3 N/A 0.130 in3.30 mm N/A 0.130 in3.30 mm N/A 0.130 in3.30 mm N/A 0.130 in3.30 mm N/A 0.160 in4.06 mm
Dimension TW N/A 0.440 in11.18 mm N/A 0.250 in6.35 mm N/A 0.520 in13.21 mm N/A 0.440 in11.18 mm N/A 0.580 in14.73 mm
Coupling Type N/A Gear
Weight N/A 4.40 lb N/A 1.20 lb N/A 2.10 lb N/A 4.40 lb N/A 6.90 lb
Cubic inches N/A 21.75875 in³ N/A 6.00000 in³ N/A 10.25256 in³ N/A 21.75875 in³ N/A 34.92810 in³