Print Back
Standard C Type

  • Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
  • Low profile compact design is easy to implement
  • Single (flex-rigid) or double (flex-flex) engagement
C Type Universal Coupling Sleeves - Imperial
C Type Universal Hubs w/o Keyway w/ Lock - Imperial
Unit of Measure
Items C Type Universal Coupling Sleeves - Imperial
69790411445
C Type Universal Hubs w/ Keyway - Metric
C Type Universal Coupling Sleeves - Imperial
69790411379
C Type Universal Hubs w/ Keyway - Metric
Description  N/A C-2-HUB-26MMP7-8X3.3MMKW N/A C-3.5-HUB-65MMP7-18X4.4MMKW
Nominal Size N/A 26.00 mm N/A 65.00 mm
Type N/A Gear Coupling Hubs
Hub Material N/A AISI 1045
Keyway Size (W x D) N/A 8 X 3.3 mm N/A 18 X 4.4 mm
Length thru Bore N/A 4.630 in117.60 mm N/A 6.500 in165.10 mm
Style N/A Bored
Color N/A Metallic
Max. Bore (Dimensions ID1/ID2) N/A 2.130 in54.10 mm N/A 3.630 in92.20 mm
Dimension HD N/A 0.128 in3.25 mm N/A 0.212 in5.38 mm
Dimension HL N/A 2.060 in52.32 mm N/A 4.250 in107.95 mm
Dimension L1 N/A 4.060 in103.12 mm N/A 5.580 in141.73 mm
Dimension L2 N/A 1.500 in38.10 mm N/A 3.330 in84.58 mm
Dimension L3 N/A 0.130 in3.30 mm N/A 0.250 in6.35 mm
Dimension TW N/A 0.440 in11.18 mm N/A 0.670 in17.02 mm
Coupling Type N/A Gear
Cubic inches N/A 0.03373 in³ N/A 0.19067 in³
Weight N/A 3.95 lb N/A 8.75 lb