For use with all Standard Lovejoy Continuous Sleeve Gear coupling types (C, CFR, CMM, CSPCR, CSHP, etc).
Note: Lock Rings are included in Continuous Sleeve Gear Coupling Accessory Kits, and are generally not ordered as a stand alone item.
Items |
![]() 69790400375 C Type Universal Lock Rings ONLY - for Standard Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc) |
![]() 69790400377 C Type Universal Lock Rings ONLY - for Standard Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc) |
![]() 69790400379 C Type Universal Lock Rings ONLY - for Standard Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc) |
![]() 69790400381 C Type Universal Lock Rings ONLY - for Standard Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc) |
![]() 69790400383 C Type Universal Lock Rings ONLY - for Standard Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc) |
|||||
Description | N/A C-7/8-LOCK RING | N/A C-1.5-LOCK RING | N/A C-2-LOCK RING | N/A C-2.5-LOCK RING | N/A C-3-LOCK RING | |||||
Height | N/A 6.000 in | N/A 6.000 in | N/A 6.000 in | N/A 6.000 in | N/A 9.000 in | |||||
Depth | N/A 0.500 in | |||||||||
Dimension HL | N/A 8.000 in | N/A 8.000 in | N/A 8.000 in | N/A 8.000 in | N/A 12.000 in | |||||
Size | N/A 7/8 | N/A 1 1/2 | N/A 2 | N/A 2 1/2 | N/A 3 | |||||
Type | N/A Universal Lock Rings | |||||||||
Hub Material | N/A Steel | |||||||||
Color | N/A Metallic | |||||||||
Coupling Type | N/A Gear | |||||||||
Weight | N/A 0.06 lb | N/A 0.06 lb | N/A 0.11 lb | N/A 0.16 lb | N/A 0.27 lb | |||||
Cubic inches | N/A 24.00000 in³ | N/A 24.00000 in³ | N/A 24.00000 in³ | N/A 24.00000 in³ | N/A 54.00000 in³ | |||||
|