Print Back
Standard C Type

  • Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
  • Low profile compact design is easy to implement
  • Single (flex-rigid) or double (flex-flex) engagement
C Type Universal Hubs w/ Center - Imperial
C Type Universal Hubs w/o Keyway w/ Lock - Imperial
Unit of Measure
Items C Type Universal Hubs w/ Center - Imperial
69790400037
C Type Universal Rigid Hubs w/ Center - Imperial
C Type Universal Hubs w/ Center - Imperial
69790400058
C Type Universal Rigid Hubs w/ Center - Imperial
C Type Universal Hubs w/ Center - Imperial
69790400087
C Type Universal Rigid Hubs w/ Center - Imperial
C Type Universal Hubs w/ Center - Imperial
69790400105
C Type Universal Rigid Hubs w/ Center - Imperial
C Type Universal Hubs w/ Center - Imperial
69790400113
C Type Universal Rigid Hubs w/ Center - Imperial
Description  N/A C-7/8-HUB RGD-W/CENTER N/A C-1.5-HUB RGD-W/CENTER N/A C-2-HUB RGD-W/CENTER N/A C-2.5-HUB RGD-W/CENTER N/A C-3-HUB RGD-W/CENTER
Size N/A 7/8 N/A 1 1/2 N/A 2 N/A 2 1/2 N/A 3
Type N/A Gear Coupling Hubs
Hub Material N/A AISI 1045
Length thru Bore N/A 3.750 in95.25 mm N/A 4.000 in101.60 mm N/A 4.630 in117.60 mm N/A 5.130 in130.30 mm N/A 5.750 in146.05 mm
Style N/A Unbored
Color N/A Metallic
Bore Type N/A Rigid w/ Center
Max. Bore (Dimensions ID1/ID2) N/A 1.25 in31.75 mm N/A 1.630 in41.40 mm N/A 2.130 in54.10 mm N/A 2.630 in66.80 mm N/A 3.13 in79.50 mm
Max. Bore (Inch - Square Keyway) N/A N/A 2.813 in N/A 3.500 in N/A 4.250 in N/A 4.875 in
Max. Bore (Inch - Rectangular Keyway) N/A N/A 3.062 in N/A 3.750 in N/A 4.500 in N/A 5.250 in
1 Square Keyway - Width N/A N/A 0.750 in19.05 mm N/A 0.875 in22.23 mm N/A 1.000 in25.40 mm N/A 1.250 in31.75 mm
1 Square Keyway - Depth N/A N/A 0.375 in9.53 mm N/A 0.438 in11.13 mm N/A 0.500 in12.70 mm N/A 0.625 in15.88 mm
1 Rectangular Keyway - Width N/A N/A 0.750 in19.05 mm N/A 0.875 in22.23 mm N/A 1.000 in25.40 mm N/A 1.250 in31.75 mm
1 Rectangular Keyway - Depth N/A N/A 0.250 in6.35 mm N/A 0.313 in7.95 mm N/A 0.375 in9.53 mm N/A 0.438 in11.13 mm
Dimension HD N/A 2.000 in50.80 mm N/A 2.380 in60.45 mm N/A 3.250 in82.55 mm N/A 3.94 in100.08 mm N/A 4.750 in120.65 mm
Dimension HL N/A 1.500 in38.10 mm N/A 1.810 in45.97 mm N/A 2.060 in52.32 mm N/A 2.250 in57.15 mm N/A 2.630 in66.80 mm
Dimension L1 N/A 3.380 in85.85 mm N/A 3.360 in85.34 mm N/A 4.060 in103.12 mm N/A 4.390 in111.51 mm N/A 4.890 in124.21 mm
Dimension L2 N/A 1.130 in28.70 mm N/A 1.170 in29.72 mm N/A 1.500 in38.10 mm N/A 1.520 in38.61 mm N/A 1.770 in44.96 mm
Dimension L3 N/A 0.130 in3.30 mm N/A 0.130 in3.30 mm N/A 0.130 in3.30 mm N/A 0.160 in4.06 mm N/A 0.250 in6.35 mm
Dimension TW N/A 0.250 in6.35 mm N/A 0.520 in13.21 mm N/A 0.440 in11.18 mm N/A 0.580 in14.73 mm N/A 0.610 in15.49 mm
Coupling Type N/A Gear
Cubic inches N/A 6.00000 in³ N/A 10.25256 in³ N/A 21.75875 in³ N/A 34.92810 in³ N/A 59.33938 in³
Weight N/A 1.20 lb N/A 2.10 lb N/A 4.40 lb N/A 28.00 lb N/A 25.00 lb