Items |
![]() 69790413486 Lower Hub |
![]() 69790413484 Upper Hub |
||
Description | N/A CV-4-HUB-LOWER-4"-1"X1/2KW | N/A CV-4-HUB-UPPER-4"-1"X1/2KW | ||
Size | N/A 4 | |||
Type | N/A Gear Coupling Hubs | |||
Hub Material | N/A AISI 1045 | |||
Keyway Size (W x D) | N/A 1 x 1/2 in | |||
Dimension HL | N/A 4.380 in111.25 mm | |||
Style | N/A Bored | |||
Dimension HD | N/A 6.250 in158.75 mm | |||
Color | N/A Metallic | |||
Max. Bore (Dimensions ID1/ID2) | N/A 4.130 in104.90 mm | |||
Coupling Type | N/A Gear | |||
Weight | N/A 23.85 lb | |||
Cubic inches | N/A 171.09375 in³ | |||
|