| Items |
ECP-U204 Corrosion-Resistant - Polymer End Covers |
EOP-U204-12 Corrosion-Resistant - Polymer End Covers |
EOP-U204 Corrosion-Resistant - Polymer End Covers |
ECP-U205 Corrosion-Resistant - Polymer End Covers |
EOP-U205 Corrosion-Resistant - Polymer End Covers |
|||||
| Type | N/A Closed | N/A Open | N/A Open | N/A Closed | N/A Open | |||||
| Cover Diameter D | N/A 52.35 mm2.0625 in | N/A 52.35 mm2.0625 in | N/A 52.35 mm2.0625 in | N/A 58.35 mm2 19/64 in | N/A 58.35 mm2 19/64 in | |||||
| Cover Length A | N/A 23 mm29/32 in | N/A 23 mm29/32 in | N/A 23 mm29/32 in | N/A 25 mm63/64 in | N/A 25 mm63/64 in | |||||
| Diameter D1 | N/A 32 mm | N/A 32 mm | N/A 32 mm | N/A 37 mm | N/A 37 mm | |||||
| Diameter D2 | N/A 41 mm1 39/64 in | N/A 41 mm1 39/64 in | N/A 41 mm1 39/64 in | N/A 46 mm1 13/16 in | N/A 46 mm1 13/16 in | |||||
| Dimension t | N/A 3 mm0.118 in | |||||||||
|
|
||||||||||