| Items |
ECS-U204 Corrosion-Resistant - Stainless Steel End Covers |
EOS-U204-12 Corrosion-Resistant - Stainless Steel End Covers |
EOS-U204 Corrosion-Resistant - Stainless Steel End Covers |
ECS-U205 Corrosion-Resistant - Stainless Steel End Covers |
EOS-U205 Corrosion-Resistant - Stainless Steel End Covers |
|||||
| Type | N/A Closed | N/A Open | N/A Open | N/A Closed | N/A Open | |||||
| Cover Diameter D | N/A 52 mm2.046875 in | N/A 52 mm2.046875 in | N/A 52 mm2.046875 in | N/A 58 mm2 9/32 in | N/A 58 mm2 9/32 in | |||||
| Cover Length A | N/A 14.5 mm37/64 in | N/A 14.5 mm37/64 in | N/A 14.5 mm37/64 in | N/A 15.5 mm39/64 in | N/A 15.5 mm39/64 in | |||||
| Diameter D1 | N/A 45 mm | N/A 45 mm | N/A 45 mm | N/A 51 mm | N/A 51 mm | |||||
| Thickness t | N/A 1 mm0.039 in | |||||||||
|
|
||||||||||