Items |
![]() SUC201-IP69K/F FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K) |
![]() SUC201-IP69K/FVSL613 FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K) |
![]() SUC201-8-IP69K/F FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K) |
![]() SUC201-8-IP69K/FVSL613 FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K) |
![]() SUC202-IP69K/F FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K) |
|||||
UPC Code | N/A | |||||||||
Bore Shape | N/A Cylindrical bore | |||||||||
Type | N/A Insert Bearing | |||||||||
Locking Style | N/A Set Screw Locking | |||||||||
Seal Type | N/A IP69K Seal | |||||||||
Bore Size | N/A 12 mm | N/A 12 mm | N/A 1/2 in | N/A 1/2 in | N/A 15 mm | |||||
Outside Diameter D | N/A 1.85 in47 mm | |||||||||
Outside Ring Width C | N/A 0.630 in16 mm | |||||||||
Fillet Radius/Chamfer1 | N/A 0.039 in1 mm | |||||||||
C1 | N/A 0.153 in3.9 mm | |||||||||
Inside Ring Width B | N/A 1.22 in31 mm | |||||||||
Set Screw Distance S2 | N/A 0.197 in5.0 mm | |||||||||
Set Screw Size | N/A M6×0.75 | |||||||||
Number of Set Screw | N/A 2 | |||||||||
Angle between Set Screws | N/A 120 º | |||||||||
Static Load Rating | N/A 1203 lbf5350 N | |||||||||
Dynamic Load Rating | N/A 2451 lbf10900 N | |||||||||
Material | N/A | |||||||||
Weight | N/A 0.35 lb0.16 Kg | |||||||||
Lubrication Type | N/A Standard Food Safe Grease | N/A Food Grade Solid Lube | N/A Standard Food Safe Grease | N/A Food Grade Solid Lube | N/A Standard Food Safe Grease | |||||
Bearing Style | N/A Ball Bearing | |||||||||
|