Print Back
Timken Ball Bearing Insert Group Image
Stainless steel Inserts (SUC) Line Drawing
Unit of Measure
Items timken-ball-bearing-insert-SUC206-IP69K-F-seal-angle
SUC201-IP69K/F
FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K)
Timken Ball Bearing Insert Group Image
SUC201-IP69K/F
Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking
timken-ball-bearing-insert-SUC206-IP69K-F-seal-angle
SUC201-IP69K/FVSL613
FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K)
Timken Ball Bearing Insert Group Image
SUC201-IP69K/FVSL613
Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking
timken-ball-bearing-insert-SUC206-IP69K-F-seal-angle
SUC201-8-IP69K/F
FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K)
UPC Code N/A
Bore Shape N/A Cylindrical bore
Type N/A Insert Bearing
Locking Style N/A Set Screw Locking
Seal Type N/A IP69K Seal N/A Double lip nitrile
rubber seal with
protective slinger
N/A IP69K Seal N/A Double lip nitrile
rubber seal with
protective slinger
N/A IP69K Seal
Bore Size N/A 12 mm N/A 12 mm N/A 12 mm N/A 12 mm N/A 1/2 in
Outside Diameter D N/A 1.850 in47 mm
Outside Ring Width C N/A 0.630 in16 mm
Fillet Radius/Chamfer1 N/A 0.039 in1 mm
C1 N/A 0.153 in3.9 mm
Inside Ring Width B N/A 1.22 in31 mm
Set Screw Distance S2 N/A 0.197 in5.0 mm
Set Screw Size N/A M6×0.75
Number of Set Screw N/A 2
Angle between Set Screws N/A 120 º
Static Load Rating N/A 1203 lbf5350 N
Dynamic Load Rating N/A 2451 lbf10900 N
Material N/A
Weight N/A 0.35 lb0.16 Kg
Lubrication Type N/A Standard Food Safe Grease N/A Standard Food Safe Grease N/A Food Grade Solid Lube N/A Food Grade Solid Lube N/A Standard Food Safe Grease
Bearing Style N/A Ball Bearing N/A N/A Ball Bearing N/A N/A Ball Bearing
  • 1 These maximum fillet radii will be cleared by the bearing corners.