Items |
![]() SUCAP204-12/F Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking |
![]() SUCAP204-12/FVSL525 Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking |
![]() SUCAP204-12/FVSL613 Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking |
![]() SUCAP204-12-IP69K/F Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking |
![]() SUCAP204-12-IP69K/FVSL613 Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking |
|||||
UPC Code | N/A | |||||||||
Bore Size | N/A 3/4 in | |||||||||
Bearing Number | N/A SUC204-12/F | N/A SUC204-12/FVSL525 | N/A SUC204-12/FVSL613 | N/A SUC204-12-IP69K/F | N/A SUC204-12-IP69K/FVSL613 | |||||
Housing Width A | N/A 1.130 in28.7 mm | |||||||||
Dynamic Load Rating | N/A 2451 lbf10900 N | |||||||||
Static Load Rating | N/A 1203 lbf5350 N | |||||||||
Lubrication Type | N/A Standard Food Safe Grease | N/A Food Grade Graphite Solid Lube | N/A Food Grade Solid Lube | N/A Standard Food Safe Grease | N/A Food Grade Solid Lube | |||||
Total Length L | N/A 5.252 in133.4 mm | |||||||||
Total Height H2 | N/A 2.560 in65.0 mm | |||||||||
Bolt Hole Spacing J min | N/A 3.252 in82.6 mm | |||||||||
Bolt Hole Spacing J max | N/A 4.375 in111.3 mm | |||||||||
Dimension L1 | N/A | |||||||||
Base to Center Height H | N/A 1.313 in33.3 mm | |||||||||
Foot Height H1 | N/A 0.500 in12.7 mm | |||||||||
Bolt Hole Size N | N/A 0.406 in10.3 mm | |||||||||
Bolt Hole Length N1 | N/A | |||||||||
Weight | N/A 0.7 Kg1.600 lb | |||||||||
Locking Style | N/A Set Screw Locking | |||||||||
Housing Construction |
N/A
Two-Bolt Pillow Block |
|||||||||
Center of Bearing from End S | N/A 0.500 in12.7 mm | |||||||||
Inner Ring Width B | N/A 1.220 in31.0 mm | |||||||||
Bearing Style | N/A | |||||||||
|