| Items |
SUCAFC205-14/F Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking |
SUCAFC205-14/FVSL525 Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking |
SUCAFC205-14/FVSL613 Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking |
SUCAFC205-14-IP69K/F Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking |
SUCAFC205-14-IP69K/FVSL613 Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking |
|||||
| Bore Size | N/A 7/8 in | |||||||||
| Housing Material | N/A Machined Stainless Steel | |||||||||
| Lubrication Type | N/A Standard Food Safe Grease | N/A Food Grade Graphite Solid Lube | N/A Food Grade Solid Lube | N/A Standard Food Safe Grease | N/A Food Grade Solid Lube | |||||
| Bearing Number | N/A SUC205-14/F | N/A SUC205-14/FVSL525 | N/A SUC205-14/FVSL613 | N/A SUC205-14-IP69K/F | N/A SUC205-14-IP69K/FVSL613 | |||||
| Total Length L | N/A 4.374 in111.1 mm | |||||||||
| Total Height L | N/A 4.374 in111.1 mm | |||||||||
| Total Width | N/A 1.123 in28.5 mm | |||||||||
| Dynamic Load Rating | N/A 2676 lbf11900 N | |||||||||
| Static Load Rating | N/A 1417 lbf6300 N | |||||||||
| Bolt Hole Spacing J | N/A 2.563 in65.1 mm | |||||||||
| Housing Width A | N/A 1.189 in30.2 mm | |||||||||
| Bolt Hole Size N | N/A 0.406 in10.3 mm | |||||||||
| Center of Bearing from Housing End A2 | N/A 0.343 in8.7 mm | |||||||||
| Center of Bearing from Bearing End S | N/A 0.563 in14.3 mm | |||||||||
| Inner Ring Width B | N/A 1.343 in34.1 mm | |||||||||
| Weight | N/A 1.2 Kg2.7 lb | |||||||||
| Locking Style | N/A Set Screw Locking | |||||||||
| Housing Construction |
N/A
Round Flange |
|||||||||
| Bearing Style | N/A Ball Bearing | |||||||||
|
|
||||||||||