| Items |
SUCAT204-12/F Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking |
SUCAT204-12/FVSL525 Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking |
SUCAT204-12/FVSL613 Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking |
SUCAT204-12-IP69K/F Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking |
SUCAT204-12-IP69K/FVSL613 Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking |
|||||
| UPC Code | N/A | |||||||||
| Bore Size | N/A 3/4 in | |||||||||
| Bearing Number | N/A SUC204-12/F | N/A SUC204-12/FVSL525 | N/A SUC204-12/FVSL613 | N/A SUC204-12-IP69K/F | N/A SUC204-12-IP69K/FVSL613 | |||||
| Lubrication Type | N/A Standard Food Safe Grease | N/A Food Grade Graphite Solid Lube | N/A Food Grade Solid Lube | N/A Standard Food Safe Grease | N/A Food Grade Solid Lube | |||||
| Total Length L | N/A 3.688 in93.7 mm | |||||||||
| Total Height H | N/A 3.620 in92.2 mm | |||||||||
| Adjustment Screw Bore N | N/A 0.656 in16.7 mm | |||||||||
| Openinig Width N1 | N/A 0.620 in15.7 mm | |||||||||
| Openinig Width N2 | N/A 1.438 in36.6 mm | |||||||||
| Slot Width A1 | N/A 0.540 in13.7 mm | |||||||||
| Pitch Height H1 | N/A 3.000 in76.2 mm | |||||||||
| Height H2 | N/A 2.250 in57.2 mm | |||||||||
| Shaft Length L1 | N/A 2.375 in60.3 mm | |||||||||
| Dimension L2 | N/A 0.380 in9.7 mm | |||||||||
| Slot Length L3 | N/A | |||||||||
| Socket Width A2 | N/A | |||||||||
| Inner Ring Width B | N/A 1.22 in31 mm | |||||||||
| Dynamic Load Rating | N/A 2451 lbf10900 N | |||||||||
| Static Load Rating | N/A 1203 lbf5350 N | |||||||||
| Weight | N/A 1.5 Kg3.2 lb | |||||||||
| Locking Style | N/A Set Screw Locking | |||||||||
| Housing Construction |
N/A
Take-Up |
|||||||||
| Bearing Style | N/A Ball Bearing | |||||||||
|
|
||||||||||